(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HLRS2000 HM Coated 2 Flute Long-Neck Radius
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Blade Diameter Tolerance (mm): 0~-0.015
Days to Ship: | 8 Days or more |
---|
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Maximum: Carbide End Mill Unimax Series, Vo.12, 2010 –
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model
MISUMI
Multi-functional long neck radius that allows high feeding and has excellent durability
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model
MISUMI
Long neck radius that can be used as a ball and allows a large pick feed
Days to Ship: | 8 Days or more |
---|
X Coated Radius End Mill for Trapezoidal Runner NERR-2X
NS TOOL
•Model: Tapered Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiCN
•R Precision (µm): 0.02~-0.02
Days to Ship: | 8 Days or more |
---|
MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
NS TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°
Days to Ship: | 8 Days or more |
---|
Square End Mill Long Multi-Flute (6-Flute) Corner Radius for High Hardness Steel 3363
GUHRING
[Features]
· Capable of machining hardened materials of hardness exceeding 60 HRC.
· Features short flutes and rounded corners with high rigidity, enabling high precision machining in deep areas.
Days to Ship: | 10 Days or more |
---|
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): No Helix/ None
•Overall Length (L) (mm): 50
•Link Diameter (d) (mm): 4
Days to Ship: | 8 Days or more |
---|
HRRS, HM Coated 4-Flute Short Shank Radius
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: HARD MAX
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
SSR200 CBN Super Speed Radius End Mill
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): No Helix/ None
•Coating: Non-Coated
•R Precision (µm): 0.005~-0.005
Days to Ship: | 8 Days or more |
---|
Power Radius End Mill MSXH440R
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
Days to Ship: | 8 Days or more |
---|
MHDH645R 6-Flute Radius-End Mill for High-Hardness
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 6
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.01~-0.01
Days to Ship: | 8 Days or more |
---|
SPEED/T 4 Flute Anti-Vibration Radius
Poulten&Graf
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: AlTiN
•R Precision (µm): ±0.01
Days to Ship: | 10 Days or more |
---|
TSC Series Carbide Long Neck Radius End Mill, 4-Flute/Long Neck Model
MISUMI
4-blade long neck radius that's capable of high feed
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide 2-Flute Long Neck Radius End Mill
MISUMI
[Features]
·Effective for deep cutting due to long neck type
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Cutting edge radius also reinforced cutting edge rigid
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide 4-Flute Uneven Lead Long Neck Radius End Mill
MISUMI
[Features]
·Effective for deep cutting due to long neck type
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Cutting edge radius also reinforced cutting edge rigid
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
2-Flute/4-Flute Pencil-Neck / Long Neck Corner Radius Type DG-CPR
OSG
A dedicated graphite coating with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Carbide End Mill WX Super Coat (High Precision Bull Nose) WXS-CPR
OSG
High-precision bull nose (radius) end mill for shape processing of molds. High-speed cutting of hardened steel is also possible thanks to the WXS coating with excellent heat resistance.
Days to Ship: | 8 Days or more |
---|
Phoenix Pencil Neck Deep Feeder Radius PHX-PC-DFR
OSG
Adopts an ultra-heat-resistant and ultra-hard WXS coating
Days to Ship: | 8 Days or more |
---|
Long-Neck Deep Feeder Radius PHX-LN-DFR
OSG
Adopts an ultra-heat-resistant and ultra-hard WXS coating
Days to Ship: | 8 Days or more |
---|
HRRS, HM Coated 4-Flute Radius
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: For High Hardness (Silicone-Based)
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
HLRS2000E High Accuracy Type, High R Precision Long-Neck Radius
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Blade Diameter Tolerance (mm): 0~-0.01
Days to Ship: | 8 Days or more |
---|
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•JAN Code: 4560295063969
•Trusco Code: 357-4482
•Coating: UT COAT
Days to Ship: | 8 Days or more |
---|
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
•R Precision (µm): 0.02~-0.02
Days to Ship: | 8 Days or more |
---|
MHDH445R 4-Flute Radius-End Mill for High-Hardness
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.01~-0.01
Days to Ship: | 8 Days or more |
---|
MSRS230 MUGEN-COATING 2-Flute Radius End Mill
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 9°
Days to Ship: | 8 Days or more |
---|
MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill
NS TOOL
•Model: Tapered Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•R Precision (µm): 0.005~-0.005
Days to Ship: | 8 Days or more |
---|
MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels
NS TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.005~-0.005
Days to Ship: | 8 Days or more |
---|
CPRS25NSP Two-Flute Long-Neck Radius for Processing Aluminum/Resin, 25° Torsion
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Weak Helix (15 to 25°)
•Coating: Non-Coated
•Dimension R Size (mm): 0.1
Days to Ship: | 9 Days or more |
---|
CPRS30N Two-Flute Long-Neck Radius for Processing Aluminum/Resin, 30° Torsion
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
Days to Ship: | 9 Days or more |
---|
CRS40HSP High Efficiency 3-Flute Long Neck Radius 40° Twist
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 3
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 9 Days or more |
---|
CRS20HSP High Efficiency 4-Flute Long Neck Radius 20° Twist
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Weak Helix (15 to 25°)
•Coating: For High Hardness (Silicone-Based)
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 9 Days or more |
---|
MSRS430 MUGEN-COATING 4-Flute Radius End Mill
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•R Precision (µm): 0.01~-0.01
Days to Ship: | 8 Days or more |
---|
MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
NS TOOL
Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape
Days to Ship: | 8 Days or more |
---|
MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill
NS TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°
Days to Ship: | 8 Days or more |
---|
Carbide End Mill, Phoenix, Long Neck, Tough Radius PHX-LN-CRE
OSG
Adopts an ultra-heat-resistant and ultra-hard WXS coating
Days to Ship: | 8 Days or more |
---|
CBN End Mill (Small Diam., 2-Flute, Long-Neck Radius Type) CBN-LN-SXR
OSG
Blade uses a sintered CBN material.
Days to Ship: | 8 Days or more |
---|
One Cut Super Radius End Mill DV-OCSRLN
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 10 Days or more |
---|
Square End Mill Long Neck 4-Flute Corner Radius for High Hardness Steel GF300T 3362
GUHRING
[Features]
· Capable of machining hardened materials of hardness exceeding 60 HRC.
· Suitable for machining in deep locations.
Days to Ship: | 8 Days or more |
---|
TiAlN Coat, Carbide Long Neck Radius End Mill, 2 Flutes
VAN HOORN
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•Overall Length (L) (mm): 64
•Cutting Edge Accuracy: g7
Days to Ship: | 8 Days or more |
---|
TiAlN Coat, Carbide Long Neck Radius End Mill, 4 Flutes
VAN HOORN
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Coating: TiAlN
•Overall Length (L) (mm): 64
•Link Diameter (d) (mm): 6
Days to Ship: | 8 Days or more |
---|
Uneven Lead End Mill (5 Flutes, Long Type) for Machining FX Coated Titanium Alloy
OSG
[Features]
· Supports complex pocket machining involving groove and side cutting, as well as machining prone to chattering. Safety and high efficacy are achieved with high-difficulty titanium alloy processing.
[Applications]
· Work materials: Titanium alloy.
[Specifications]
· Torsion angle: 41°/42°/43°
[Material]
· Cemented Carbide
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
R Size(mm) |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Model |
Overall Length (L)(mm) |
Link Diameter (d)(mm) |
Length Under Neck (ℓ1)(mm) |
Processing Applications |
Coating |
Helix Angle (Θ) |
R Precision(µm) |
|
| |||||||||||||||||||||||||||||||||||||||||
Brand | UNION TOOL | UNION TOOL | MISUMI | MISUMI | NS TOOL | NS TOOL | GUHRING | UNION TOOL | UNION TOOL | NS TOOL | NS TOOL | NS TOOL | Poulten&Graf | MISUMI | MISUMI | MISUMI | OSG | OSG | OSG | OSG | UNION TOOL | UNION TOOL | UNION TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | NS TOOL | NS TOOL | NS TOOL | OSG | OSG | DIJET | GUHRING | VAN HOORN | VAN HOORN | OSG |
Product Series | TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model | TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model | Square End Mill Long Multi-Flute (6-Flute) Corner Radius for High Hardness Steel 3363 | TSC Series Carbide Long Neck Radius End Mill, 4-Flute/Long Neck Model | VAC Series Carbide 4-Flute Uneven Lead Long Neck Radius End Mill | 2-Flute/4-Flute Pencil-Neck / Long Neck Corner Radius Type DG-CPR | Carbide End Mill WX Super Coat (High Precision Bull Nose) WXS-CPR | HLRS2000E High Accuracy Type, High R Precision Long-Neck Radius | MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels | CPRS25NSP Two-Flute Long-Neck Radius for Processing Aluminum/Resin, 25° Torsion | CPRS30N Two-Flute Long-Neck Radius for Processing Aluminum/Resin, 30° Torsion | MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels | Carbide End Mill, Phoenix, Long Neck, Tough Radius PHX-LN-CRE | CBN End Mill (Small Diam., 2-Flute, Long-Neck Radius Type) CBN-LN-SXR | Square End Mill Long Neck 4-Flute Corner Radius for High Hardness Steel GF300T 3362 | Uneven Lead End Mill (5 Flutes, Long Type) for Machining FX Coated Titanium Alloy | ||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| |||||||||||||||||||||||||||||||||||||||
Flute Diameter (D)(φ) | 0.4 ~ 6 | 0.8 ~ 6 | 1 ~ 4 | 0.2 ~ 6 | 2 ~ 6 | 0.2 ~ 6 | 6 ~ 16 | - | 2 ~ 12 | 0.2 ~ 2 | 3 ~ 12 | 5 ~ 12 | 6 | 1 ~ 6 | 0.4 ~ 12 | 1 ~ 12 | 0.5 ~ 12 | 0.2 ~ 4 | 2 ~ 12 | 4 ~ 16 | 2 ~ 12 | 0.2 ~ 6 | 2 ~ 12 | 1 ~ 6 | 3 ~ 4 | 1 ~ 5 | 0.2 ~ 3 | 0.2 ~ 0.9 | 2 ~ 12 | 4 ~ 10 | 3 ~ 12 | 2 ~ 12 | 6 ~ 12 | 1 ~ 6 | 1 ~ 6 | 0.8 ~ 3 | 0.5 ~ 3 | 4 ~ 16 | 6 ~ 16 | 0.1 ~ 2.5 | 0.4 ~ 2 | 12 ~ 25 |
R Size(mm) | 0.05 ~ 1 | 0.05 ~ 1 | 0.2 ~ 1 | 0.05 ~ 1 | 0.3 ~ 5 | 0.05 ~ 1 | 0.5 ~ 1 | - | 0.3 ~ 4 | 0.02 ~ 0.5 | 0.3 ~ 3 | 0.2 ~ 2 | 2 | 0.05 ~ 1 | 0.1 ~ 1 | 0.2 ~ 1 | 0.1 ~ 1 | 0.05 ~ 0.5 | 0.5 ~ 2 | 1 ~ 3 | 0.3 ~ 4 | 0.05 ~ 1 | 0.3 ~ 2 | 0.2 ~ 2 | 0.2 ~ 0.5 | 0.1 ~ 1.5 | 0.05 ~ 0.5 | 0.05 ~ 0.2 | 0.1 | 0.3 ~ 0.8 | 0.1 ~ 0.5 | 0.2 ~ 1.2 | 0.1 ~ 3 | 0.05 ~ 1 | 0.05 ~ 1 | 0.1 ~ 0.5 | 0.05 ~ 0.5 | 1 ~ 3 | 1 ~ 2 | 0.03 ~ 0.2 | 0.05 ~ 0.2 | R0 ~ R6 |
Work Material | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Cast Iron[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○/◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / Titanium[◎] | - | Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Cast Iron[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Graphite[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] | Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Cast Iron[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Cast Iron[○] / Aluminum[○] / Titanium[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel – HRC65[○] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | High-Hardness Steel – HRC65[○] / Aluminum[◎] / Resin[◎] | Aluminum[◎] / Copper[○] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Graphite[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Cast Iron[○] | Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Titanium[○] | - |
Flute Length (ℓ)(mm) | 0.4 ~ 6 | 0.48 ~ 4.8 | 0.8 ~ 3.2 | 0.16 ~ 12 | 5 ~ 12 | 0.15 ~ 9 | - | 0.15 ~ 1 | 2 ~ 12 | 0.08 ~ 1.2 | 8 ~ 26 | 10 ~ 24 | 15 | 1.5 ~ 12 | 0.6 ~ 18 | 1.5 ~ 30 | 0.9 ~ 12 | 0.15 ~ 4 | 3 ~ 18 | 6 ~ 24 | 2 ~ 12 | 0.2 ~ 6 | 2 ~ 12 | 3 ~ 18 | 6 ~ 8 | 2 ~ 10 | 0.15 ~ 2.5 | 0.15 ~ 0.7 | 3 ~ 16 | 5 ~ 12 | 4 ~ 15 | 2.5 ~ 15 | 12 ~ 24 | 0.8 ~ 5 | 0.8 ~ 5 | 0.32 ~ 1.2 | 0.3 ~ 1.8 | 6 ~ 24 | - | 0.2 ~ 3 | 0.6 ~ 3 | 48 ~ 100 |
Number of Flutes(sheet) | 2 | 4 | 3 ~ 4 | 2 | 2 | 2 | 6 | 2 | 4 | 2 | 4 | 6 | 4 | 4 | - | 4 | 2 ~ 4 | 2 ~ 4 | 3 | 3 | 4 | 2 | 4 | 2 | 4 | 2 | 2 | 2 | 2 | 2 | 3 | 4 | 4 | 4 | 4 | 4 | 2 | 3 | 4 | 2 | 4 | 5 |
Model | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Tapered Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Regular Type | Regular Type | Regular Type | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Regular Type | Regular Type | Regular Type | Tapered Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Regular Type | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius | Long Neck Radius |
Overall Length (L)(mm) | 50 ~ 120 | 50 ~ 120 | 45 ~ 70 | 40 ~ 100 | 45 ~ 75 | 45 ~ 110 | 75 ~ 150 | 50 | 45 ~ 75 | 48 ~ 53 | 60 ~ 80 | 60 ~ 80 | 100 | 40 ~ 100 | 40 ~ 100 | 50 ~ 110 | 50 ~ 150 | 50 ~ 80 | 60 ~ 220 | 70 ~ 175 | 70 ~ 120 | 50 ~ 100 | 60 ~ 120 | 45 ~ 60 | 60 | 60 ~ 70 | 50 ~ 110 | 45 ~ 50 | 38 ~ 90 | 50 ~ 80 | 38 ~ 120 | 50 ~ 75 | 80 ~ 110 | 50 ~ 110 | 50 ~ 110 | 50 | 45 ~ 50 | 80 ~ 185 | 75 ~ 150 | 64 | 64 | 110 ~ 190 |
Link Diameter (d)(mm) | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 ~ 12 | 4 ~ 6 | 6 ~ 16 | 4 | 3 ~ 12 | 4 | 6 ~ 12 | 6 ~ 12 | 6 | 4 ~ 6 | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | 4 ~ 6 | 6 ~ 20 | 4 ~ 16 | 3 ~ 12 | 4 ~ 6 | 4 ~ 12 | 4 ~ 6 | 6 | 4 ~ 6 | 4 ~ 6 | 4 | 3 ~ 12 | 6 ~ 10 | 3 ~ 12 | 6 ~ 12 | 6 ~ 12 | 4 ~ 6 | 4 ~ 6 | 4 | 4 ~ 6 | 4 ~ 16 | 6 ~ 16 | 4 ~ 6 | 6 | 12 ~ 25 |
Length Under Neck (ℓ1)(mm) | 1 ~ 60 | 2 ~ 48 | 6 ~ 30 | 1 ~ 40 | - | 0.5 ~ 48 | 39 ~ 105 | - | 6 ~ 36 | 0.5 ~ 10 | - | - | - | 3 ~ 40 | 2 ~ 50 | 4 ~ 50 | 4 ~ 60 | 0.5 ~ 35 | 10 ~ 160.8 | 20 ~ 120 | 6 ~ 36 | 0.5 ~ 30 | 6 ~ 36 | - | - | - | 1 ~ 60 | 0.5 ~ 8 | 6 ~ 35 | 10 ~ 36 | 7 ~ 54 | 5 ~ 30 | - | 3 ~ 48 | 3 ~ 48 | 2 ~ 16.65 | 2.5 ~ 12 | 20 ~ 120 | 39 ~ 105 | 0.2 ~ 25 | 2 ~ 8 | 60 ~ 125 |
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove | - | - | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface | Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Side Surface / Curved Surface | - | - | - | - |
Coating | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiCN | TiAlN | Other | - | - | Non-Coated | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | AlTiN | For High Hardness (Silicone-Based) | - | - | Non-Coated | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | - | Non-Coated | For High Hardness (Silicone-Based) | TiAlN | TiAlN | For High Hardness (Silicone-Based) | Non-Coated | Non-Coated | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiAlN | For High Hardness (Silicone-Based) | TiAlN | For High Hardness (Silicone-Based) | - | - | Other | TiAlN | TiAlN | - |
Helix Angle (Θ) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | No Helix/ None | Powerful Helix (45° to 60°) | No Helix/ None | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | - | - | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | - | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | - | - | - |
R Precision(µm) | - | - | ±0.005 ~ ±0.01 | ±0.005 ~ ±0.01 | 0.02~-0.02 | 0.005~-0.005 ~ 0.01~-0.01 | - | - | - | 0.005~-0.005 | - | 0.01~-0.01 | ±0.01 | ±0.005 ~ ±0.01 | - | - | - | - | - | - | - | - | - | 0.02~-0.02 | 0.01~-0.01 | 0.005~-0.005 ~ 0.01~-0.01 | 0.005~-0.005 | 0.005~-0.005 | - | - | - | - | 0.01~-0.01 | 0.005~-0.005 ~ 0.01~-0.01 | 0.005~-0.005 ~ 0.01~-0.01 | 0~-0.01 | ±0.005 | 0.015~-0.015 | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy