(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Regular Type
•Number Of Flutes (sheet): 6
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.01~-0.01
Loading...
Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of Flutes(sheet) | 6 | Model | Radius |
---|---|---|---|---|---|
Processing Applications | Plane / Side / Curved surface | Coating | For High Hardness (Silicone Group) | Helix Angle (Θ) | Powerful Torsion (45°-60°) |
R Precision(µm) | 0.01~-0.01 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy