(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HRRS, HM Coated 4-Flute Radius

HRRS, HM Coated 4-Flute Radius
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: For High Hardness (Silicone-Based)
•Shank Taper Angle Bta (°): 16°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HRRS4020-03-06
HRRS4020-05-06
HRRS4030-08-09
HRRS4030-08-09-3
HRRS4040-05-12
HRRS4040-05-12-6
HRRS4040-10-12
HRRS4040-10-12-6
HRRS4050-12-15
HRRS4060-05-18
HRRS4060-10-18
HRRS4060-15-18
HRRS4060-20-18
HRRS4080-05-24
HRRS4080-10-24
HRRS4080-20-24
HRRS4080-30-24
HRRS4100-03-30
HRRS4100-05-30
HRRS4100-10-30
HRRS4100-20-30
HRRS4100-30-30
HRRS4120-05-36
HRRS4120-10-36
HRRS4120-20-36
HRRS4120-40-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

20.3270461.9116°0~-0.02
1 Piece(s)Available

9 Days or more

20.5270461.9116°0~-0.02
1 Piece(s)Available

9 Days or more

30.8370692.9216°0~-0.02
1 Piece(s)Available

9 Days or more

30.8370392.92-0~-0.02
1 Piece(s)Available

9 Days or more

40.54704123.82-0~-0.02
1 Piece(s)Available

9 Days or more

40.54706123.8216°0~-0.02
1 Piece(s)Available

9 Days or more

414704123.82-0~-0.02
1 Piece(s)Available

9 Days or more

414706123.8216°0~-0.02
1 Piece(s)Available

9 Days or more

51.25706154.8216°0~-0.02
1 Piece(s)Available

10 Days or more

60.56906185.82-0~-0.02
1 Piece(s)Available

10 Days or more

616906185.82-0~-0.02
1 Piece(s)Available

9 Days or more

61.56906185.82-0~-0.02
1 Piece(s)Available

9 Days or more

626906185.82-0~-0.02
1 Piece(s)Available

9 Days or more

80.581008247.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

8181008247.82--0.01~-0.03
1 Piece(s)Available

10 Days or more

8281008247.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

8381008247.82--0.01~-0.03
1 Piece(s)Available

8 Days or more

100.31011010309.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

100.51011010209.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

1011011010309.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

1021011010309.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

1031011010309.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

120.512120123611.82--0.01~-0.03
1 Piece(s)Available

9 Days or more

12112120123611.82--0.01~-0.03
1 Piece(s)Available

8 Days or more

12212120123611.82--0.01~-0.03
1 Piece(s)Available

8 Days or more

12412120123611.82--0.01~-0.03

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Cast Iron Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface Coating For High Hardness (Silicone Group) Helix Angle (Θ) 45° Torsion

Additional Products in this Category

Tech Support