(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model
  • TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model
  • Volume Discount

Long neck radius that can be used as a ball and allows a large pick feed

  • TS
  • General Steel
  • 2 Flutes

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model:Related Image

Part Number
LN-TSC-CR-EM2S1.5-R0.1-[8-20/1]
LN-TSC-CR-EM2S1.5-R0.2-[8-20/1]
LN-TSC-CR-EM2S1.5-R0.3-[8-20/1]
LN-TSC-CR-EM2S2-R0.1-[9-21/1]
LN-TSC-CR-EM2S2-R0.2-[9-21/1]
LN-TSC-CR-EM2S2-R0.3-[9-21/1]
LN-TSC-CR-EM2S2-R0.5-[9-21/1]
LN-TSC-CR-EM2S3-R0.1-[11-21/1]
LN-TSC-CR-EM2S3-R0.2-[11-21/1]
LN-TSC-CR-EM2S3-R0.3-[11-21/1]
LN-TSC-CR-EM2S3-R0.5-[11-21/1]
LN-TSC-CR-EM2S4-R0.2-[13-23/1]
LN-TSC-CR-EM2S4-R0.3-[13-23/1]
LN-TSC-CR-EM2S4-R0.5-[13-23/1]
LN-TSC-CR-EM2S4-R1-[13-23/1]
LN-TSC-CR-EM2S5-R0.2-[17-25/1]
LN-TSC-CR-EM2S5-R0.3-[17-25/1]
LN-TSC-CR-EM2S5-R0.5-[17-25/1]
LN-TSC-CR-EM2S5-R1-[17-25/1]
TSC-CR-PEM2LB0.2-1-R0.05
TSC-CR-PEM2LB0.3-1-R0.05
TSC-CR-PEM2LB0.3-2-R0.05
TSC-CR-PEM2LB0.4-2-R0.05
TSC-CR-PEM2LB0.4-2-R0.1
TSC-CR-PEM2LB0.4-3-R0.05
TSC-CR-PEM2LB0.4-3-R0.1
TSC-CR-PEM2LB0.4-4-R0.05
TSC-CR-PEM2LB0.4-4-R0.1
TSC-CR-PEM2LB0.5-2-R0.05
TSC-CR-PEM2LB0.5-2-R0.1
TSC-CR-PEM2LB0.5-3-R0.05
TSC-CR-PEM2LB0.5-3-R0.1
TSC-CR-PEM2LB0.5-4-R0.05
TSC-CR-PEM2LB0.5-4-R0.1
TSC-CR-PEM2LB0.5-5-R0.1
TSC-CR-PEM2LB0.6-2-R0.05
TSC-CR-PEM2LB0.6-2-R0.1
TSC-CR-PEM2LB0.6-4-R0.05
TSC-CR-PEM2LB0.6-4-R0.1
TSC-CR-PEM2LB0.6-6-R0.1
TSC-CR-PEM2LB0.7-4-R0.05
TSC-CR-PEM2LB0.7-4-R0.1
TSC-CR-PEM2LB0.7-6-R0.05
TSC-CR-PEM2LB0.8-4-R0.05
TSC-CR-PEM2LB0.8-4-R0.1
TSC-CR-PEM2LB0.8-4-R0.2
TSC-CR-PEM2LB0.8-6-R0.05
TSC-CR-PEM2LB0.8-6-R0.1
TSC-CR-PEM2LB0.8-6-R0.2
TSC-CR-PEM2LB0.8-8-R0.05
TSC-CR-PEM2LB0.8-8-R0.1
TSC-CR-PEM2LB0.8-8-R0.2
TSC-CR-PEM2LB0.9-4-R0.1
TSC-CR-PEM2LB0.9-8-R0.1
TSC-CR-PEM2LB1-3-R0.05
TSC-CR-PEM2LB1-3-R0.1
TSC-CR-PEM2LB1-3-R0.2
TSC-CR-PEM2LB1-3-R0.3
TSC-CR-PEM2LB1-4-R0.05
TSC-CR-PEM2LB1-4-R0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
1 Piece(s)

10 Days or more

1.50.134048 ~ 20±0.01Manufactured Product31.45----
1 Piece(s)

10 Days or more

1.50.234048 ~ 20±0.01Manufactured Product31.45----
1 Piece(s)

10 Days or more

1.50.334048 ~ 20±0.01Manufactured Product31.45----
1 Piece(s)

10 Days or more

20.144049 ~ 21±0.01Manufactured Product31.95----
1 Piece(s)

10 Days or more

20.244049 ~ 21±0.01Manufactured Product31.95----
1 Piece(s)

10 Days or more

20.344049 ~ 21±0.01Manufactured Product31.95----
1 Piece(s)

11 Days or more

20.544049 ~ 21±0.01Manufactured Product31.95----
1 Piece(s)

10 Days or more

30.1645611 ~ 21±0.01Manufactured Product32.9----
1 Piece(s)

10 Days or more

30.2645611 ~ 21±0.01Manufactured Product32.9----
1 Piece(s)

10 Days or more

30.3645611 ~ 21±0.01Manufactured Product32.9----
1 Piece(s)

10 Days or more

30.5645611 ~ 21±0.01Manufactured Product32.9----
1 Piece(s)

10 Days or more

40.2845613 ~ 23±0.01Manufactured Product33.8----
1 Piece(s)

10 Days or more

40.3845613 ~ 23±0.01Manufactured Product33.8----
1 Piece(s)

10 Days or more

40.5845613 ~ 23±0.01Manufactured Product33.8----
1 Piece(s)

10 Days or more

41845613 ~ 23±0.01Manufactured Product33.8----
1 Piece(s)

10 Days or more

50.21245617 ~ 25±0.01Manufactured Product34.8----
1 Piece(s)

10 Days or more

50.31245617 ~ 25±0.01Manufactured Product34.8----
1 Piece(s)

10 Days or more

50.51245617 ~ 25±0.01Manufactured Product34.8----
1 Piece(s)

10 Days or more

511245617 ~ 25±0.01Manufactured Product34.8----
1 Piece(s)Available

8 Days or more

0.20.050.165041±0.005Stocked Product10.181.051.11.221.37
1 Piece(s)Available

8 Days or more

0.30.050.245041±0.005Stocked Product10.281.051.11.221.37
1 Piece(s)Available

8 Days or more

0.30.050.245042±0.005Stocked Product10.282.092.22.442.75
1 Piece(s)Available

8 Days or more

0.40.050.325042±0.005Stocked Product10.372.092.22.442.75
1 Piece(s)Available

8 Days or more

0.40.10.325042±0.005Stocked Product10.372.092.22.442.75
1 Piece(s)Available

8 Days or more

0.40.050.325043±0.005Stocked Product10.373.143.33.664.12
1 Piece(s)Available

8 Days or more

0.40.10.325043±0.005Stocked Product10.373.143.33.664.12
1 Piece(s)Available

8 Days or more

0.40.050.325044±0.005Stocked Product10.374.194.44.885.49
1 Piece(s)Available

8 Days or more

0.40.10.325044±0.005Stocked Product10.374.194.44.885.49
1 Piece(s)Available

8 Days or more

0.50.050.45042±0.005Stocked Product10.462.092.22.442.75
1 Piece(s)Available

8 Days or more

0.50.10.45042±0.005Stocked Product10.462.092.22.442.75
1 Piece(s)Available

8 Days or more

0.50.050.45043±0.005Stocked Product10.463.143.33.664.12
1 Piece(s)Available

8 Days or more

0.50.10.45043±0.005Stocked Product10.463.143.33.664.12
1 Piece(s)Available

8 Days or more

0.50.050.45044±0.005Stocked Product10.464.194.44.885.49
1 Piece(s)Available

8 Days or more

0.50.10.45044±0.005Stocked Product10.464.194.44.885.49
1 Piece(s)Available

8 Days or more

0.50.10.45045±0.005Stocked Product10.465.245.496.16.87
1 Piece(s)Available

8 Days or more

0.60.050.485042±0.005Stocked Product10.562.092.22.442.75
1 Piece(s)Available

8 Days or more

0.60.10.485042±0.005Stocked Product10.562.092.22.442.75
1 Piece(s)Available

8 Days or more

0.60.050.485044±0.005Stocked Product10.564.194.44.885.49
1 Piece(s)Available

8 Days or more

0.60.10.485044±0.005Stocked Product10.564.194.44.885.49
1 Piece(s)Available

8 Days or more

0.60.10.485046±0.005Stocked Product10.566.286.597.328.24
1 Piece(s)Available

8 Days or more

0.70.050.565044±0.005Stocked Product10.664.194.44.885.49
1 Piece(s)Available

8 Days or more

0.70.10.565044±0.005Stocked Product10.664.194.44.885.49
1 Piece(s)Available

8 Days or more

0.70.050.565046±0.005Stocked Product10.666.286.597.328.24
1 Piece(s)Available

8 Days or more

0.80.050.645044±0.005Stocked Product10.764.194.44.885.49
1 Piece(s)Available

8 Days or more

0.80.10.645044±0.005Stocked Product10.764.194.44.885.49
1 Piece(s)Available

8 Days or more

0.80.20.645044±0.005Stocked Product10.764.194.44.885.49
1 Piece(s)Available

8 Days or more

0.80.050.645046±0.005Stocked Product10.766.286.597.328.24
1 Piece(s)Available

8 Days or more

0.80.10.645046±0.005Stocked Product10.766.286.597.328.24
1 Piece(s)Available

8 Days or more

0.80.20.645046±0.005Stocked Product10.766.286.597.328.24
1 Piece(s)Available

8 Days or more

0.80.050.645048±0.005Stocked Product10.768.388.799.7610.98
1 Piece(s)Available

8 Days or more

0.80.10.645048±0.005Stocked Product10.768.388.799.7610.98
1 Piece(s)Available

8 Days or more

0.80.20.645048±0.005Stocked Product10.768.388.799.7610.98
1 Piece(s)Available

8 Days or more

0.90.10.725044±0.005Stocked Product10.854.194.44.885.49
1 Piece(s)Available

8 Days or more

0.90.10.725048±0.005Stocked Product10.858.388.799.7610.98
1 Piece(s)Available

8 Days or more

10.050.85043±0.005Stocked Product10.953.143.33.664.12
1 Piece(s)Available

8 Days or more

10.10.85043±0.005Stocked Product10.953.143.33.664.12
1 Piece(s)Available

8 Days or more

10.20.85043±0.005Stocked Product10.953.143.33.664.12
1 Piece(s)Available

8 Days or more

10.30.85043±0.005Stocked Product10.953.143.33.664.12
1 Piece(s)Available

8 Days or more

10.050.85044±0.005Stocked Product10.954.194.44.885.49
1 Piece(s)Available

8 Days or more

10.10.85044±0.005Stocked Product10.954.194.44.885.49

Loading...

Specifications

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model:Related Image
 
Model Number
TSC-CR-PEM2LB (Stocked Product)

Outer Diameter
D
Length Under Neck 1
(Manufactured products designated
in 1 mm increment)
Radius
R
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle Figure
30'
0.2
1
0.05
0.16
0.18
50
4
1.05
1.10
1.22
1.37
1
0.3
1
0.05
0.24
0.28
50
4
1.05
1.10
1.22
1.37
1
2
2.09
2.20
2.44
2.75
0.4
2
0.05 0.1
0.32
0.37
50
4
2.09
2.20
2.44
2.75
1
3
3.14
3.30
3.66
4.12
4
4.19
4.40
4.88
5.49
0.5
2
0.05 0.1
0.4
0.46
50
4
2.09
2.20
2.44
2.75
1
3
3.14
3.30
3.66
4.12
4
4.19
4.40
4.88
5.49
5
5.24
5.49
6.10
6.87
0.6
2
0.05 0.1
0.48
0.56
50
4
2.09
2.20
2.44
2.75
1
4
4.19
4.40
4.88
5.49
6
6.28
6.59
7.32
8.24
0.7
4
0.05 0.1
0.56
0.66
50
4
4.19
4.40
4.88
5.49
1
6
6.28
6.59
7.32
8.24
0.8
4
0.05 0.1 0.2
0.64
0.76
50
4
4.19
4.40
4.88
5.49
1
6
6.28
6.59
7.32
8.24
8
8.38
8.79
9.76
10.98
0.9
4
0.1
0.72
0.85
50
4
4.19
4.40
4.88
5.49
1
8
8.38
8.79
9.76
10.98
1
3
0.05
0.8
0.95
50
4
3.14
3.30
3.66
4.12
1
4
4.19
4.40
4.88
5.49
5
5.24
5.49
6.10
6.87
6
6.28
6.59
7.32
8.24
8
8.38
8.79
9.76
10.98
10
10.47
10.99
12.21
13.73
12
12.57
13.19
14.65
16.48
3
0.1 0.2 0.3
3.14
3.30
3.66
4.12
4
4.19
4.40
4.88
5.49
5
5.24
5.49
6.10
6.87
6
6.28
6.59
7.32
8.24
8
8.38
8.79
9.76
10.98
10
10.47
10.99
12.21
13.73
12
12.57
13.19
14.65
16.48
16
16.75
17.58
19.53
21.97
1.2
5
0.1 0.2 0.3
0.96
1.15
50
4
5.24
5.49
6.10
6.87
1
10
10.47
10.99
12.21
13.73
15
15.71
16.48
18.31
20.60
1.5
6
0.1
1.2
1.45
50
4
6.28
6.59
7.32
8.24
1
12
12.57
13.19
14.65
16.48
16
16.75
17.58
19.53
21.97
6
0.2 0.3
6.28
6.59
7.32
8.24
8
8.38
8.79
9.76
10.98
10
10.47
10.99
12.21
13.73
12
12.57
13.19
14.65
16.48
16
16.75
17.58
19.53
21.97
6
0.5
6.28
6.59
7.32
8.24
12
12.57
13.19
14.65
16.48
16
16.75
17.58
19.53
21.97
2
8
0.1
1.6
1.95
50
4
8.38
8.79
9.76
10.98
1
10
10.47
10.99
12.21
13.73
12
12.57
13.19
14.65
16.48
16
16.75
17.58
19.53
Not Applicable
20
70
20.94
21.98
24.41
Not Applicable
24
25.13
26.38
Not Applicable
Not Applicable
8
0.2 0.3 0.5
50
8.38
8.79
9.76
10.98
10
10.47
10.99
12.21
13.73
12
12.57
13.19
14.65
16.48
14
14.66
15.39
17.09
19.22
16
16.75
17.58
19.53
Not Applicable
20
70
20.94
21.98
24.41
Not Applicable
24
25.13
26.38
Not Applicable
Not Applicable
2.5
15
0.1 0.2 0.3 0.5
2
2.45
70
4
15.71
16.48
18.31
Not Applicable
1
20
20.94
21.98
Not Applicable
Not Applicable
30
31.41
32.97
Not Applicable
Not Applicable
3
16
0.1
2.4
2.9
70
6
16.75
17.58
19.53
21.97
1
20
20.94
21.98
24.41
27.46
25
26.18
27.47
30.51
Not Applicable
30
31.41
32.97
36.62
Not Applicable
40
100
41.88
43.96
Not Applicable
Not Applicable
16
0.2
70
16.75
17.58
19.53
21.97
20
20.94
21.98
24.41
27.46
25
26.18
27.47
30.51
Not Applicable
30
31.41
32.97
36.62
Not Applicable
40
100
41.88
43.96
Not Applicable
Not Applicable
16
0.3
2.4
2.9
70
6
16.75
17.58
19.53
21.97
1
20
20.94
21.98
24.41
27.46
25
26.18
27.47
30.51
Not Applicable
30
31.41
32.97
36.62
Not Applicable
40
100
41.88
43.96
Not Applicable
Not Applicable
16
0.5
70
16.75
17.58
19.53
21.97
20
20.94
21.98
24.41
27.46
25
26.18
27.47
30.51
Not Applicable
30
31.41
32.97
36.62
Not Applicable
40
100
41.88
43.96
Not Applicable
Not Applicable
16
1
70
16.75
17.58
19.53
21.97
20
20.94
21.98
24.41
27.46
25
26.18
27.47
30.51
Not Applicable
30
31.41
32.97
36.62
Not Applicable
40
100
41.88
43.96
Not Applicable
Not Applicable
4
16
0.1 0.2 0.3 0.5 1
3.2
3.8
70
6
16.75
17.58
19.53
Not Applicable
1
20
20.94
21.98
24.41
Not Applicable
30
31.41
32.97
Not Applicable
Not Applicable
5
20
0.1 0.2 0.3 0.5 1
4
4.8
70
6
20.94
21.98
Not Applicable
Not Applicable
1
30
31.41
Not Applicable
Not Applicable
Not Applicable
6
25
0.1 0.2 0.3 0.5 1
4.8
5.8
70
6
Not Applicable
Not Applicable
Not Applicable
Not Applicable
2
40
100
Not Applicable
Not Applicable
Not Applicable
Not Applicable


Model Number
LN-TSC-CR-EM2S (Manufactured Product)

Outer Diameter
D
Radius
R
Length Under Neck ℓ1
1 mm Increment Designation
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Figure
1.5 0.10.20.3 8 ~ 20 3 1.45 40 4 3
2 0.10.20.30.5 9 ~ 21 4 1.95 40 4 3
3 0.10.20.30.5 11 ~ 21 6 2.9 45 6 3
4 0.20.30.51 13 ~ 23 8 3.8 45 6 3
5 0.20.30.51 17 ~ 25 12 4.8 45 6 3

[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the points below differ when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "length under neck" and "radius" is the opposite from that of stocked products.

For Cutting Conditions, Refer to >>Click here.

More Information


It adopts a short flute length and back-tapered peripheral cutting edge for suppressing chatter.
Radius (CR) accuracy is of high quality at ±5 μm (compared to our other products), allowing for high-precision deep groove machining to be achieved.
It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, Long Neck Model:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Long Neck Radius
Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support