(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Radius End Mill MSXH440R

Power Radius End Mill MSXH440R
  • Volume Discount

•Model: Regular Type
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)

PDF

Part Number

Configured Part Number is shown.

Part Number
MSXH440R-3-R0.3
MSXH440R-3-R0.5
MSXH440R-4-R0.5
MSXH440R-4-R1
MSXH440R-5-R0.3
MSXH440R-5-R0.5
MSXH440R-5-R1
MSXH440R-6-R0.5
MSXH440R-6-R1
MSXH440R-8-R0.5
MSXH440R-8-R1
MSXH440R-10-R0.5
MSXH440R-10-R1
MSXH440R-10-R2
MSXH440R-10-R3
MSXH440R-12-R0.5
MSXH440R-12-R1
MSXH440R-12-R2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
(θ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

30.386061208-00150-03003
1 Piece(s)Available

8 Days or more

30.586061208-00150-03005
1 Piece(s)Available

8 Days or more

40.5116061208-00150-04005
1 Piece(s)Available

8 Days or more

41116061208-00150-04010
1 Piece(s)Available

8 Days or more

50.3136061208-00150-05003
1 Piece(s)Available

8 Days or more

50.5136061208-00150-05005
1 Piece(s)Available

8 Days or more

51136061208-00150-05010
1 Piece(s)Available

8 Days or more

60.513606-08-00150-06005
1 Piece(s)Available

8 Days or more

6113606-08-00150-06010
1 Piece(s)Available

8 Days or more

80.519658-08-00150-08005
1 Piece(s)Available

8 Days or more

8119658-08-00150-08010
1 Piece(s)Available

12 Days or more

100.5227510-08-00150-10005
1 Piece(s)Available

8 Days or more

101227510-08-00150-10010
1 Piece(s)Available

8 Days or more

102227510-08-00150-10020
1 Piece(s)Available

8 Days or more

103227510-08-00150-10030
1 Piece(s)Available

8 Days or more

120.5268012-08-00150-12005
1 Piece(s)Available

8 Days or more

121268012-08-00150-12010
1 Piece(s)Available

8 Days or more

122268012-08-00150-12020
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
(θ) Neck Angle
(°)
Manufacturer Code

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Radius
Processing Applications Plane / Side / Curved surface Coating For High Hardness (Silicone Group) Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support