(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Mounting Base - BMP Series, Steel
Takachi Electronics Enclosure
Mounting base (plastic, wood, iron) (BMP)
[Features]
· Steel mounting base.
· Strength enables machining to be performed easily.
· Mounting base made from inexpensive ABS plastic.
· BMP0811P through BMP1616P have a flat structure, while BMP0825P, BMP1423P, and BMP1520P through BMP2020P have a reinforcement rib on the back surface of their mounting bases.
· There are no models that correspond to BCAS050604, 050605, 060905, 071005, 080806, 101807, or 102307.
Days to Ship: | 8 Days or more |
---|
HU Type Coin Battery Holder【1-50 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
· This series of coin battery holders offers a total of 7 different sizes covering LR44 as well as CR1220 to CR2450.
· The terminals have a baseboard mounting pin structure.
· Because the holder has a compact design, a space-saving baseboard can be used.
· The product is made of LCP resin containing glass which features a high heat resistance temperature.
Days to Ship: | 8 Days or more |
---|
Kameda Denki
Ideal high-voltage wire support for cubicles.
[Features]
· Insulation support for low voltages (AC600V or less).
· Lineup which includes different heights and screw diameters is available, making it easy to support bus bars and anything else requiring insulation.
· Made of polypropylene for superior shock resistance and insulation
Days to Ship: | 15 Days or more |
---|
BH type battery holder with lead wire
Takachi Electronics Enclosure
BH type battery holder with lead wire
Days to Ship: | 9 Days or more |
---|
CST-type CR2032 coin battery terminal【10 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
・CR2032 coin battery terminal.
・The negative terminal side has “CR2032” and “-(minus)” engraved on it.
· Already included in the CS and CSS series. Use in cases of loss or damage.
Days to Ship: | 8 Days or more |
---|
Kameda Denki
[Features]
- High-pressure electric line supports (6.6 kV) suited for thick-diameter cables inside cubicles.
- Use for KIP wires from 60sq to 200sq.
- Hinged for easy wiring work. Fix securely with a single screw.
- Wire restraint adapter uses flexible elastomer, allowing you to mount wires without damaging them.
Days to Ship: | 15 Days or more |
---|
Kameda Denki
Epoxy insulation for high voltages (6kV).
[Features]
▪ Manufactured for reliable quality using resin formation technology employing JIS standard (JISC3851) as a reference standard.
· Smaller, lighter, more shock resistant, providing better electrical and mechanical properties than traditional porcelain insulators
Days to Ship: | 8 Days or more |
---|
Clasp End Cover【10 Pieces Per Package】
Kameda Denki
A protective cap for U clasps and multi-angle clasps.
[Features]
· Made of soft PVC and provides safe protection just by inserting it into the angle channel.
· Easy installation and removal; fully reusable.
· Fix in place with glue for areas subject to frequent touching
Days to Ship: | 8 Days or more |
---|
High Pressure Relay Terminal Block
Kameda Denki
A high-voltage relay terminal block for epoxy-insulator installation.
[Features]
· No vinyl chloride is used in the protective cover or elsewhere.
· Charging element is covered by a see-through cover to ensure safety
Days to Ship: | 8 Days or more |
---|
Part Box【20 Pieces Per Package】
Shinohara Electric
A panel-interior storage box for small items
[Features]
· See-through plastic lets you see what's inside.
· One-touch opening and closing makes it easy to insert or remove extra parts.
· Even more useful when combined with a drawing holder.
· Can be screwed in or attached with double-sided tape.
· Lightweight and resistant to breaking
Days to Ship: | 12 Days or more |
---|
Ventilation Gallery (iron plate / stainless steel)
Shinohara Electric
Use as a ventilation element for operating boards, control panels, and cubicles.
[Features]
- The ventilation gallery eliminates the need for ventilation holes on the panel, saving time.
- Simple installation.
- Insert the ventilation gallery into the panel hole and screw in the retention frame on the back.
- Accessories like a blow prevention cover, insect screen and anti-dust filter provide the features needed for your applications.
- Use a blow prevention cover (which redirects blown-in rainwater to the outside) for outdoor applications (IPX2).
Days to Ship: | 8 Days or more |
---|
Crossbars for Slim Breakers【1-100 Pieces Per Package】
Shinohara Electric
Crossbars for neutral terminal integrated breakers.
[Features]
· The structure does not cause uneveness on the main line bar, so it can be used with conventional designs.
· Also, the wiring work is easy.
· An insulated tube allowing you to use the product with confidence has been provided.
Days to Ship: | 8 Days or more |
---|
Over-bar for Slim Breaker (3-phase 4-wire type - 30mm)
Shinohara Electric
Crossbars for neutral terminal integrated breakers. (3-phase, 4-wire type, 30 mm)
[Features]
· The structure does not cause uneveness on the main line bar, so it can be used with conventional designs.
· Also, the wiring work is easy.
· An insulated tube allowing you to use the product with confidence has been provided.
Days to Ship: | 12 Days or more |
---|
Crossbars for Panelboards【50-100 Pieces Per Package】
Shinohara Electric
Use these crossbars for panelboard breakers.
[Features]
· The time and effort that is required each time when assembling panel boards can be eliminated by using these pre-standardized crossbars.
Days to Ship: | 11 Days or more |
---|
Wiring Bracket【14 Pieces Per Package】
Kowa Kasei
A combined wiring storage space and base rail, saving space in the panel as well as installation time
[Features]
· A combination bracket and base rail which includes wiring storage space.
· Terminal blocks and other control parts can be attached to the front of the wiring storage space, saving space when wiring the panel.
· The combination wiring storage space and base rail saves you time by letting you install both components in the panel at the same time.
· In-out wiring is possible from the wiring hole and opening.
· Beveled wiring hole
Days to Ship: | 8 Days or more |
---|
Wiring Bracket Bushing【900 Pieces Per Package】
Kowa Kasei
For protection of wiring holes of the wiring bracket
Days to Ship: | 8 Days or more |
---|
Coin Battery Holder, BCR Series【1-100 Pieces Per Package】
Takachi Electronics Enclosure
Coin battery holder (for CR2032) (BCR)
[Features]
· Structure makes it difficult to insert batteries the wrong way.
Days to Ship: | 9 Days or more |
---|
Lithium Battery Holder CR2 Series
Takachi Electronics Enclosure
Lithium battery holder (CR-2)
[Features]
· Operating temperature range: -10℃ to 60℃
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
Terminal Cover (NTC)
[Features]
- Terminal cover with knockout holes for wiring.
Days to Ship: | 9 Days or more |
---|
Takachi Electronics Enclosure
Terminal Cover (NTK)
[Features]
· Dedicated terminal cover with holes bored into it for wiring.
Days to Ship: | 8 Days or more |
---|
Button Battery Holder, PD23 Series【1-100 Pieces Per Package】
Takachi Electronics Enclosure
Button battery holder (PD23)
[Features]
· Operating temperature range: -40℃ to 80℃
Days to Ship: | 9 Days or more |
---|
Flame Retardant Battery Pushing Sponge, SCM Series【10 Pieces Per Package】
Takachi Electronics Enclosure
Flame Retardant Battery Pushing Sponge (SCM)
[Features]
- Flame retardant sponge with single-sided adhesive tape.
- Use to prevent vibration of batteries or after inserting 006P batteries and battery holders inside plastic cases.
Days to Ship: | 8 Days or more |
---|
Lead-free Universal Circuit Board, TNF Series
Takachi Electronics Enclosure
Lead-free Universal Circuit Board (TNF)
[Features]
· Universal circuit board with a 2.54 mm pitch.
· Circuit board sized just right for the SW, SS, SY, TW, TWN, and PW Series of cases.
· We took environmental measures into consideration and used lead-free solder.
· Because the TNF160-240 is a general purpose universal circuit board, please cut it before use.
Days to Ship: | Same day or more |
---|
Show Stock Products
Circuit Board Pushing Sponge, UR Series【10 Pieces Per Package】
Takachi Electronics Enclosure
Circuit Board Pushing Sponge (UR)
[Features]
· When anchoring the circuit board to the case, you can pinch it with the sponge surface or anchor it with the surface of adhesive tape.
· Also, it can be adapted for use in a wide variety of applications.
Days to Ship: | 8 Days or more |
---|
Coin Battery Holder CH7410 Series
Takachi Electronics Enclosure
Coin Battery Holder (CH7410)
[Features]
· Made from PPS plastic for high temperature heat resistance, and can be mounted with reflow soldering.
· Terminal part has gold plate finishing on phosphor bronze.
· Batteries may be dislocated due to falls or violent impact.
· We do not recommend using it for equipment that may be subject to falls.
· Operating temperature range: -55℃ to 85℃.
Days to Ship: | 9 Days or more |
---|
Installed battery box with an LDN-type lead wire.
Takachi Electronics Enclosure
[Features]
· A battery box that can be installed in one step.
· The tab part is stepped and so is compatible with plate thicknesses of t1.0 to t3.0.
· Secure attachment with screws is possible because there are two M3 countersink holes for screws on the left and right of the main unit.
· Lead-free solder has been applied to the lead wire (UL standard product length = 140 mm) for lead-free compatibility.
▪ The structure includes the battery terminal symbols ⊕ and ⊖ to prevent reverse insertion.
· The external dimensions of the alkaline battery/manganese battery may differ slightly depending on the manufacturer.
· In addition, the battery box has a small size tolerance. Therefore, please use a battery retainer sponge (SCM Series) to hold the battery in position.
Days to Ship: | 8 Days or more |
---|
Battery Installation Box, LD-Type
Takachi Electronics Enclosure
[Features]
- One-touch installation.
- The stepped tab is compatible with plate thicknesses from t1.0 to t3.0.
- Screw-attachable; two M3 countersink holes for screws available on the left and right of the unit.
- ⊕ and ⊖ battery terminal symbols provided to prevent reverse insertion.
Days to Ship: | 8 Days or more |
---|
Externally-mounted Battery Box, MD Series
Takachi Electronics Enclosure
Externally-Mounted Battery Box (MD)
[Features]
- Operating temperature range: -10℃ to 60℃.
- Externally mounted battery box with a wide range of applications.
- One-touch cover opening for easy battery replacement.
- Full grain finish with R attached, making it optimal as a mobile battery box.
- The dimensions of alkaline/manganese dry cells differ by manufacturer.
- Some extra room is provided for using a battery-pushing sponge (SCM series).
- Flame retardant ABS (UL94V-0).
- MD-006P incorporates a AAA holder and can also be used as a dedicated holder.
- ⊕ and ⊖ battery terminal symbols included to prevent reverse insertion.
Days to Ship: | 8 Days or more |
---|
SN, BH, MP Type Battery Holder with Lead Wire
Takachi Electronics Enclosure
Battery holder with lead wire for D, C, AA, AAA and N batteries
Days to Ship: | 8 Days or more |
---|
Coin Battery Holder, BK-Type【10 Pieces Per Package】
Takachi Electronics Enclosure
The BK-5067, which is compatible with the thin-type CR2016 battery, has been added to the lineup of metal coin battery holders. In addition, the BK-2032M negative contact terminal which accepts the CR2032 coin battery has been included.
[Features]
· A simple metal coin battery holder for minimal, limited installation space.
· When used in mass production, a carrier taping package (TR type) that can support automated mounting machines provides added convenience.
· The negative terminal battery contact can be installed onto a pad on top of a mainboard. Please use the BK-2032 negative terminal (for BK-888 only).
Days to Ship: | 8 Days or more |
---|
Coin Battery Holder, CH Series
Takachi Electronics Enclosure
[Features]
· Coin battery holder (CH74)
Days to Ship: | 8 Days or more |
---|
Lithium Battery Holder CR123A Series
Takachi Electronics Enclosure
[Features]
· Lithium battery holder (CR123A)
Days to Ship: | 8 Days or more |
---|
IT type battery terminal【10 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
・We have added D and C sizes of the IT-1 and IT-2 series to the battery terminal series.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
Silicone cover for the LC series.
[Features]
· Choose from 7 colors: red, yellow, green, blue, navy blue, dark gray and light gray.
· Made from silicone rubber.
[Applications]
· Can be used as an interior part to protect from impact or penetration of foreign matter from outside.
Days to Ship: | 9 Days or more |
---|
Coin Battery Holder SMTM Series【10-700 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
· A simple coin battery holder made of metal.
· New type for CR1632 has been added.
· A carrier taping package (TR type) that can support automated mounting machines is convenient for use in mass production.
· For battery contacts of negative polarity, please install a pad on the circuit board, or use negative terminal “BK-2032M” (for SMTM2032 only).
Days to Ship: | 9 Days or more |
---|
SMTU-Type Coin / Button Cell Holder【1-750 Pieces Per Package】
Takachi Electronics Enclosure
Coin battery holder with 8 sizes to choose from, including LR44 and CR1220 to CR2450.
[Features]
· Structure in which the terminal is mounted to the surface (SMT).
· When used in mass production, carrier taping wrapping (TR type) that is compatible with an automatic mounting machine is convenient.
· Gold-plated specification (SMTU1220-G, SMTU2032-1-G).
[Applications]
· Made from high heat-resistant LCP resin containing glass. Compatible with lead-free solder reflow.
· Compact design so it is possible to conserve circuit board space.
Days to Ship: | 8 Days or more |
---|
Battery Holder with Lead Wire / Pin / Snap Terminal【1-50 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
This is a battery holder with an included lead wire pin snap terminal (SN).
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
Strap (STP)
[Features]
· Strap equipped with a hook made of metal.
· Neck strap type includes removable parts and parts with adjustable length.
· Tu be used as a set with the CR key ring.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
006P Battery holder (BH-9V)
[Features]
· Lead free-compliant
Days to Ship: | 8 Days or more |
---|
Corner Cap for FC【4 Pieces Per Package】
Takachi Electronics Enclosure
Corner Cap for FC (FC-BK)
[Features]
· FC-BK-S is for use with the C4 Series.
· For other mechanisms, use FC-BK- .
Days to Ship: | 9 Days or more |
---|
Small Button Battery Holder, PB621 Series【10 Pieces Per Package】
Takachi Electronics Enclosure
Small Button Battery Holder (PB621)
[Features]
- Remove batteries as shown in the following diagram using pins, negative precision screwdrivers, or the like.
- Using excessive force when removing by hand may damage the holder.
Days to Ship: | 8 Days or more |
---|
Relay Box Accessories (Short Bar)【10 Pieces Per Package】
OHM Electric
Accessory for relay box (short bar)
Days to Ship: | 8 Days or more |
---|
PS Series Portable Plastic Case
Takachi Electronics Enclosure
A plastic case with a top and bottom cover construction that fits together without needing screws.
[Features]
· Small, rounded case that fits in the hand easily.
5 types of color specifications: white, black, cobalt blue, green and pink.
Suitable for small devices such as wireless devices or remote controls.
Has a hole for mounting the optional strap.
Days to Ship: | 8 Days or more |
---|
BV-50N type coin battery holder【50 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
· Vertical battery holder for CR2450.
Days to Ship: | 9 Days or more |
---|
Battery Holder with MP-PC Type Pin
Takachi Electronics Enclosure
[Features]
· Battery holder with an MP-PC type pin and a base mounting pin that uses hard copper wire.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Brand | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Kameda Denki | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Kameda Denki | Kameda Denki | Kameda Denki | Kameda Denki | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Kowa Kasei | Kowa Kasei | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | OHM Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | CST-type CR2032 coin battery terminal【10 Pieces Per Package】 | Button Battery Holder, PD23 Series【1-100 Pieces Per Package】 | Flame Retardant Battery Pushing Sponge, SCM Series【10 Pieces Per Package】 | Circuit Board Pushing Sponge, UR Series【10 Pieces Per Package】 | SMTU-Type Coin / Button Cell Holder【1-750 Pieces Per Package】 | Battery Holder with Lead Wire / Pin / Snap Terminal【1-50 Pieces Per Package】 | Small Button Battery Holder, PB621 Series【10 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
Days to Ship | 8 Days or more | 8 Days or more | 15 Days or more | 9 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Type | Plate | Battery Part | Bracket | Battery Part | Battery Part | Bracket | Bracket | Plate | Bracket | Other | - | Bracket | Bracket | Bracket | Bracket | Bracket | Battery Part | Battery Part | Bracket | Bracket | Battery Part | Other | Plate | Other | Battery Part | Battery Part | Battery Part | Battery Part | Battery Part | Battery Part | Battery Part | Battery Part | Battery Part | - | Battery Part | Battery Part | Battery Part | - | Battery Part | - | Battery Part | Bracket | - | Battery Part | Battery Part |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy