(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Battery Holder with Lead Wire / Pin / Snap Terminal【1-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SN1-1
SN1-1-P
SN1-2
SN1-2-P
SN1-2S
SN1-4
SN1-4-P
SN1-4S
SN1-6
SN1-6-P
SN2-2
SN2-2S
SN2-4
SN2-4S
SN3-1
SN3-1-P
SN3-1PC
SN3-1PC-P
SN3-2
SN3-2-P
SN3-2A
SN3-2A-P
SN3-2PC
SN3-2PC-P
SN3-2S
SN3-3
SN3-3-P
SN3-3PC
SN3-3PC-P
SN3-3S
SN3-4
SN3-4-P
SN3-4A
SN3-4PC
SN3-4PC-P
SN3-4S
SN3-6A
SN3-6B
SN3-8A
SN4-2
SN4-2-P
SN4-2PC
SN4-2PC-P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
L
(mm)
Applicable battery Material Features Operating temperature range
(℃)
1 Piece(s)Available

9 Days or more

103629.470.6170UM1x1Polypropylene--10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

103629.470.6170UM1x1Polypropylene--10 to 60
1 Piece(s)Available

8 Days or more

1071.628.970.7170UM1x2Polypropylene--10 to 60

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

1071.628.970.7170UM1x2Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

-71.626.770.7-UM1x2Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

10137.428.571.6170UM1x4Polypropylene--10 to 60

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10137.428.571.6170UM1x4Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

10137.428.571.6-UM1x4Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

1072.328.8196.2170UM1x6Polypropylene--10 to 60

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

1072.328.8196.2170UM1x6Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

1056.124.561.2170UM2x2Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

-56.124.561.2-UM2x2Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

10107.423.358.3170UM2x4Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

10107.423.358.3-UM2x4Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

1016.414.857.2160UM3x1PolypropyleneWith lead wire-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016.414.857.2160UM3x1PolypropyleneWith lead wire-10 to 60
1 Piece(s)Available

9 Days or more

1016.414.857.2-UM3x1PolypropylenePC-type pin included-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016.414.857.2-UM3x1PolypropylenePC-type pin included-10 to 60
1 Piece(s)Available

9 Days or more

1031.21557.6160UM3x2PolyethyleneWith lead wire-20 to 50

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1031.21557.6160UM3x2Polyethylene--20 to 50
1 Piece(s)Available

9 Days or more

1016.125.658160UM3x2Polypropylene--10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016.125.658160UM3x2Polypropylene--10 to 60
1 Piece(s)Available

9 Days or more

1031.21557.6-UM3x2PolyethylenePC-type pin included-20 to 50

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1031.21557.6-UM3x2Polyethylene--20 to 50
1 Piece(s)Available

9 Days or more

1031.21557.6-UM3x2Polyethylene--20 to 50
1 Piece(s)Available

9 Days or more

104716.657.7160UM3x3PolypropyleneWith lead wire-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

104716.657.7160UM3x3PolypropyleneWith lead wire-10 to 60
1 Piece(s)Available

9 Days or more

104716.657.7-UM3x3PolypropylenePC-type pin included-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

104716.657.7-UM3x3PolypropylenePC-type pin included-10 to 60
1 Piece(s)Available

9 Days or more

104716.657.7-UM3x3Polypropylene1 pc. available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

1061.91557.2160UM3x4PolypropyleneLead wire included / 1 pc. available for purchase-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1061.91557.2160UM3x4PolypropyleneLead wire included / pack available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

10312858160UM3x4Polypropylene1 pc. available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

1061.91557.2-UM3x4PolypropylenePin-type pin included / 1 pc. available for purchase-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1061.91557.2-UM3x4PolypropylenePin-type pin included / pack available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

1061.91557.2-UM3x4Polypropylene1 pc. available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

101726.1158160UM3x6Polypropylene1 pc. available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

1046.32958160UM3x6Polypropylene1 pc. available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

103128107.9160UM3x8Polypropylene1 pc. available for purchase-10 to 60
1 Piece(s)Available

8 Days or more

1024.71352.3160UM4x2PolypropyleneLead wire included / 1 pc. available for purchase-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1024.71352.3160UM4x2PolypropyleneLead wire included / pack available for purchase-10 to 60
1 Piece(s)Available

9 Days or more

1024.71352.3-UM4x2PolypropylenePin-type pin included / 1 pc. available for purchase-10 to 60

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1024.71352.3-UM4x2PolypropylenePin-type pin included / pack available for purchase-10 to 60

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black Terminal specification(mm) Brass / nickel plating

Additional Products in this Category

Tech Support