(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flame Retardant Battery Pushing Sponge, SCM Series【10 Pieces Per Package】

Flame Retardant Battery Pushing Sponge, SCM Series
  • Volume Discount

Flame Retardant Battery Pushing Sponge (SCM)

[Features]
- Flame retardant sponge with single-sided adhesive tape.
- Use to prevent vibration of batteries or after inserting 006P batteries and battery holders inside plastic cases.

PDF

Part Number

Configured Part Number is shown.

Part Number
SCM-1
SCM-2
SCM-3
SCM-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSt
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.0

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.0

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

107.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSt
(mm)

Loading...

  1. 1

Basic Information

Type Other Color specifications/surface treatment Dark gray W(mm) 50
H(mm) 25 Material Flame-retardant moltoprene

Additional Products in this Category

Tech Support