(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Vertical battery holder for CR2450.
Part Number
Configured Part Number is shown.
BV-50N-T
Type | Battery Part | Color specifications/surface treatment | Black |
---|---|---|---|
W(mm) | 27 | H(mm) | 31.4 |
D(mm) | 12 | Applicable battery | CR2450 |
Terminal specification(mm) | Board mounting pin x 3 / nickel plating | Features | Tray packing |
Standard(UL94) | V-0 | Operating temperature range(℃) | -20 to 70 |
Notes | Holder: Polyphenylene Oxide / Terminal: Stainless Steel | - | - |
Type | Battery Part | Color specifications/surface treatment | Black | W(mm) | 27 |
---|---|---|---|---|---|
H(mm) | 31.4 | D(mm) | 12 | Applicable battery | CR2450 |
Terminal specification(mm) | Board mounting pin x 3 / nickel plating | Features | Tray packing | Standard(UL94) | V-0 |
Operating temperature range(℃) | -20 to 70 | Notes | Holder: Polyphenylene Oxide / Terminal: Stainless Steel |
Please check the type/dimensions/specifications of the part BV-50N-T in the BV-50N type coin battery holder series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy