(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Coin Battery Holder, BK-Type【10 Pieces Per Package】

Coin Battery Holder, BK-Type
  • Volume Discount

The BK-5067, which is compatible with the thin-type CR2016 battery, has been added to the lineup of metal coin battery holders. In addition, the BK-2032M negative contact terminal which accepts the CR2032 coin battery has been included.

[Features]
· A simple metal coin battery holder for minimal, limited installation space.
· When used in mass production, a carrier taping package (TR type) that can support automated mounting machines provides added convenience.
· The negative terminal battery contact can be installed onto a pad on top of a mainboard. Please use the BK-2032 negative terminal (for BK-888 only).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BK-5067
BK-5091
BK-869
BK-879
BK-888
BK-890
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Applicable battery Terminal specification
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-21.12.219.9CR2016x1Surface mount x 2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-12.85.612.3LR-44x1Board mounting pin x 2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018.5417.6CR1632/CR1620x1Board mounting pin x 2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

108.138SR621/ML621x1Surface mount x 2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1021.13.719.85CR2032/CR2025x1Board mounting pin x 2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1013.2312.5CR1220/BR1225x1Board mounting pin x 2

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Nickel plating Material Phosphor bronze

Additional Products in this Category

Tech Support