(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Industrial Foot Switch with Lock Mechanism - Covered Completely
Kokusai Dengyo
•Compatible Standard: EN60947-5-1
•Rated: 3 A/250 VAC, 1 mA/24 VDC
•Contact Operation: Momentary
•Built-in Switch: Basic switch for built-in limit switches
•Main body: cover Material: Diecast aluminum alloy
Days to Ship: | 8 Days or more |
---|
General-Purpose Small Foot Switch
Kokusai Dengyo
•Protective Structure: IP30
•Main body: cover Material: Diecast aluminum alloy
Days to Ship: | 8 Days or more |
---|
Three-Position, Industrial Foot Switch
Kokusai Dengyo
A 3-position footswitch that features two independent circuit contacts (2a) that ensure redundant safety measures as a quick-stop operation in the event of an emergency during use. It can be used in such applications as the raising and lowering of platforms, spot welding, and machine cutting and tooling.
[Features]
・No cover, half cover, full cover, and full cover with guard options available.
Days to Ship: | 8 Days or more |
---|
Foot Switches - Various Shapes, 1A and 1C Contacts
MISUMI
Reliable, Japanese-made product. Square is standard; round and cover accessories available. Motion is momentary, alternate. Select from 1a or 1c contact.
Days to Ship: | Same day or more |
---|
Show Stock Products
Industrial Foot Switch - Covered Completely
Kokusai Dengyo
•Contact Operation: Momentary
•Built-in Switch: Z shape micro switch
•Protective Structure: IP50
•Main body: cover Material: Diecast aluminum alloy
Days to Ship: | 8 Days or more |
---|
General-Purpose, Popular Foot Switch
Kokusai Dengyo
•Protective Structure: IP30
•Main body: cover Material: Diecast aluminum alloy
•Color: Metallic
Days to Ship: | 8 Days or more |
---|
Hozan
•Product Name: Footswitch
•Cord Length (m): 1.5
•External Dimension: ⌀ 76 mm × H 23 mm (footswitch unit)
Days to Ship: | 8 Days or more |
---|
Kokusai Dengyo
•Compatible protection cover: SCL-S/SCH-S
•Rated: AC250V/5A
•Contact Operation: Momentary
•Operating Method (n): 8.8
•Built-in Switch: V shape micro switch
Days to Ship: | 8 Days or more |
---|
Kokusai Dengyo
•Rated: AC125V/5A
•Contact Operation: Momentary
•Operating Method (n): 14.7
•Built-in Switch: S shape micro switch
•Protective Structure: IP20
Days to Ship: | 8 Days or more |
---|
Kokusai Dengyo
•Compatible protection cover: SCL-S/SCH-S
•Rated: AC250V/6A
•Contact Operation: Momentary
•Operating Method (n): 11.7
•Built-in Switch: V shape micro switch
Days to Ship: | 8 Days or more |
---|
Industrial Foot Switch without Cover
Kokusai Dengyo
•Contact Operation: Momentary
•Operating Method (n): 32.3
•Built-in Switch: Z shape micro switch
•Protective Structure: IP50
•Main body: cover Material: Diecast aluminum alloy
Days to Ship: | 8 Days or more |
---|
Low-Voltage, Slight-Current Foot Switch
Kokusai Dengyo
•Compatible protection cover: SCL-S/SCH-S
•Micro rating: 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
•Contact Operation: Momentary
Days to Ship: | 8 Days or more |
---|
Foot Switch, Input Assist Switch
Kokusai Dengyo
•Pattern: 360° type
•Micro rating: 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
•Rated: DC30V/1A
•Contact Configuration: 1a
•Contact Operation: Momentary
Days to Ship: | 8 Days or more |
---|
Kokusai Dengyo
A standard, long-lasting footswitch that utilizes a high-precision Z-type micro switch that improves accuracy and durability. It can be used with various machine tools and equipment.
[Features]
・Choose from a basic or 2-circuit style switch.
・Operates with 250 VAC and either 5, 6, or 10 amps.
・1a, 1c, or 2c, contract structure available.
Days to Ship: | 8 Days or more |
---|
General-Purpose Mini Foot Switch
Kokusai Dengyo
•Compatible protection cover: SCL-S/SCH-S
•Protective Structure: IP30
Days to Ship: | 8 Days or more |
---|
Kokusai Dengyo
Waterproof Foot Switch
.•Contact Operation: Momentary
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Motion |
Waterproof Function |
With/Without Cover |
Brand | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo | MISUMI | Kokusai Dengyo | Kokusai Dengyo | Hozan | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo | Kokusai Dengyo |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Industrial Foot Switch with Lock Mechanism - Covered Completely | |||||||||||||||
CAD |
| |||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Material | Aluminum Alloy Die-Cast | Aluminum Alloy Die-Cast | Aluminum Alloy Die-Cast | - | Aluminum Alloy Die-Cast | Aluminum Alloy Die-Cast | - | ABS Resin | PC Resin | ABS Resin / EVA Resin | Aluminum Alloy Die-Cast | Aluminum Alloy Die-Cast / PC Resin / ABS Resin / EVA Resin | ABS Resin | Aluminum Alloy Die-Cast | PC Resin / ABS Resin | Aluminum Alloy Die-Cast / ABS Resin / EVA Resin / Pbt Resin |
Motion | Momentary | Alternate / Momentary | Momentary | Alternate / Momentary | Momentary | Alternate / Momentary | - | Momentary | Momentary | Momentary | Momentary | Momentary | Momentary | Alternate / Momentary | Alternate / Momentary | Momentary |
Waterproof Function | Yes | Yes | Yes | Yes | Yes | Yes | - | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
With/Without Cover | - | - | W/ Full Cover / W/ Half Cover | W/ Half Cover | W/ Full Cover | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy