(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General-Purpose Mini Foot Switch

General-Purpose Mini Foot Switch
  • Volume Discount

•Compatible protection cover: SCL-S/SCH-S
•Protective Structure: IP30

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFK-1
SFK-1H
SFKB-1
SFKF-1
SFO-1-2
SFO-1B
SFO-1M
SFO-1R
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Motion Pattern Rated Contact configuration Contact operation Operating method
(N)
Built-in switch Main body: cover materials Color Applicable protection cover
1 Piece(s)Available

8 Days or more

PC ResinMomentaryBasic TypeAC250V/5A1cMomentary9.8V shape micro switchPolycarbonate resinGray/Translucent WhiteSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

PC Resin / ABS ResinAlternateBasic TypeAC250V/3A1aAlternate9.8Alternate use S shape micro switchABS resin/polycarbonate resinGray/blackSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

ABS ResinMomentaryBack-pedal typeAC250V/5A1aMomentary7.8V shape micro switchABS resinBlack/BlackSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary9.8V shape micro switchABS resinBlack/BlackSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

ABS ResinMomentaryDouble typeAC250V/5A1ax2Momentary3.92V shape micro switchABS resinRed/Green-
1 Piece(s)Available

8 Days or more

ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary3.92V shape micro switchABS resinBlack-
1 Piece(s)Available

16 Days or more

ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary3.92V shape micro switchABS resinIvory-
1 Piece(s)Available

8 Days or more

ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary3.92V shape micro switchABS resinRed-

Loading...

  1. 1

Basic Information

Waterproof Function Yes Protective structure IP30

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.