(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three-Position, Industrial Foot Switch

Three-Position, Industrial Foot Switch
  • Volume Discount

A 3-position footswitch that features two independent circuit contacts (2a) that ensure redundant safety measures as a quick-stop operation in the event of an emergency during use. It can be used in such applications as the raising and lowering of platforms, spot welding, and machine cutting and tooling.

[Features]
・No cover, half cover, full cover, and full cover with guard options available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFM-2TP
SFMP-2TP
SFMS-2TP
Part NumberMinimum order quantityVolume DiscountDays to Ship With/Without Cover Features
1 Piece(s)Available

17 Days or more

W/ Half CoverIncludes half-cover
1 Piece(s)Available

16 Days or more

-Does not include cover
1 Piece(s)Available

8 Days or more

W/ Full CoverIncludes full cover

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Pattern Pedal, three-position type Rated AC125V/1A Contact configuration 2a enable operation
Contact operation Momentary Operating method(N) 10 Built-in switch Enable switch UL, CUL, TUV, CE marking certified products
Protective structure IP54 Main body: cover materials Diecast aluminum alloy Color Orange/black
Applicable standards EN60947-5-1 Micro rating DC24V/4mA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.