(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Foot Switches - Round

Foot Switches - Round
  • Volume Discount

•Product Name: Footswitch
•Cord Length (m): 1.5
•External Dimension: ⌀ 76 mm × H 23 mm (footswitch unit)

Part Number

Configured Part Number is shown.

HS-419

Part Number
HS-419
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product name Footswitch Cord length(m) 1.5 External dimensions ⌀ 76 mm × H 23 mm (footswitch unit)

Please check the type/dimensions/specifications of the part HS-419 in the Foot Switches - Round series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.