(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General-Purpose Small Foot Switch

General-Purpose Small Foot Switch
  • Volume Discount

•Protective Structure: IP30
•Main body: cover Material: Diecast aluminum alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFE-1-2
SFL-1
SFL-1-2
SFL-1H
SFVA-1
SFVA-1-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Motion Pattern Rated Contact configuration Contact operation Operating method
(N)
Built-in switch Color Applicable protection cover
1 Piece(s)Available

8 Days or more

MomentaryDouble typeAC250V/5A1cx2Momentary29.4V shape micro switchCream-
1 Piece(s)Available

8 Days or more

MomentaryBasic TypeAC250V/6A1cMomentary19.6V shape micro switchMetallicSCL-L/SCH-L
1 Piece(s)Available

8 Days or more

MomentaryDouble typeAC250V/6A1cx2Momentary19.6V shape micro switchMetallicSF-007
1 Piece(s)Available

8 Days or more

AlternateBasic TypeAC250V/3A1aAlternate19.6S shape micro switchMetallicSCL-L/SCH-L
1 Piece(s)Available

8 Days or more

MomentaryBack-pedal typeAC250V/5A1cMomentary29.4V shape micro switchBlue NewtonSCL-S/SCH-S
1 Piece(s)Available

8 Days or more

MomentaryDouble typeAC250V/5A1cx2Momentary29.4V shape micro switchBlue Newton-

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Waterproof Function Yes Protective structure IP30
Main body: cover materials Diecast aluminum alloy

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.