(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Router, with Bottom Blade Corner Rounded (4 Bottom Blades) DIA-MRC

General Purpose Router, with Bottom Blade Corner Rounded (4 Bottom Blades) DIA-MRC
  • Volume Discount

It is a product sold by designated agencies.

[Features]
· Can be used for a wide variety of machining such as for various composite materials that include electrolyte membranes, metal matrices, and ceramic bases as well as machinable ceramics.
· Base blade has rounded corners.
· Various rounding sizes are available. Select according to the application.

PDF

Part Number

Configured Part Number is shown.

Part Number
DIA-MRC-4-R0.4
DIA-MRC-4-R0.7
DIA-MRC-6-R0.4
DIA-MRC-6-R0.7
DIA-MRC-6-R1
DIA-MRC-8-R0.4
DIA-MRC-8-R0.7
DIA-MRC-8-R1
DIA-MRC-10-R0.4
DIA-MRC-10-R0.7
DIA-MRC-10-R1
DIA-MRC-12-R0.4
DIA-MRC-12-R0.7
DIA-MRC-12-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner Radius
(mm)
1 Piece(s)Available

8 Days or more

4126240.4
1 Piece(s)Available

8 Days or more

4126240.7
1 Piece(s)Available

8 Days or more

6186860.4
1 Piece(s)Available

8 Days or more

6186860.7
1 Piece(s)Available

8 Days or more

6186861
1 Piece(s)Available

8 Days or more

8247480.4
1 Piece(s)Available

8 Days or more

8247480.7
1 Piece(s)Available

8 Days or more

8247481
1 Piece(s)Available

8 Days or more

103080100.4
1 Piece(s)Available

8 Days or more

103080100.7
1 Piece(s)Available

8 Days or more

103080101
1 Piece(s)Available

8 Days or more

123686120.4
1 Piece(s)Available

8 Days or more

123686120.7
1 Piece(s)Available

8 Days or more

123686121
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner Radius
(mm)

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 4 Model Radius Application For composite material (CFRP)

Additional Products in this Category

Tech Support