(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High-rigidity recessed short blade that can be used for everything from roughing to finishing using various cutter paths.
Part Number
Configured Part Number is shown.
CA-PKE-12XR1
Flute Diameter (D)(φ) | 12 | R Size(mm) | 1 |
---|---|---|---|
Work Material | Aluminum[◎] / Copper[◎] / Resin[○] | Flute Length (ℓ)(mm) | 18 |
Number of Flutes(sheet) | 3 | Model | Radius |
Overall Length (L)(mm) | 90 | Link Diameter (d)(mm) | 12 |
Processing Applications | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | Non-Coated |
Helix Angle (Θ) | Standard torsion (30-40°) | Tool No. | 8533125 |
Flute Diameter (D)(φ) | 12 | R Size(mm) | 1 | Work Material | Aluminum / Copper / Resin |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 18 | Number of Flutes(sheet) | 3 | Model | Radius |
Overall Length (L)(mm) | 90 | Link Diameter (d)(mm) | 12 | Processing Applications | Plane / Side / Curved surface / Groove / Plunging (Z feed) |
Coating | Non-Coated | Helix Angle (Θ) | Standard torsion (30-40°) | Tool No. | 8533125 |
Please check the type/dimensions/specifications of the part CA-PKE-12XR1 in the 3-Flute, Multifunctional, Strong Model for Aluminum Alloy CA-PKE series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy