(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Corner R Short Type FX-CR-EDS-6

2-Flute, Corner R Short Type FX-CR-EDS-6
  • Volume Discount

End mill with rounded corners for high-speed machining that fully draws on the performance of high-speed/high-precision machining centers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-CR-EDS-6-0.5X1.5XR0.1
FX-CR-EDS-6-0.6X1.8XR0.1
FX-CR-EDS-6-0.8X2.4XR0.1
FX-CR-EDS-6-1X2.5XR0.1
FX-CR-EDS-6-1.2X3XR0.1
FX-CR-EDS-6-1.4X3.5XR0.1
FX-CR-EDS-6-1.5X3.8XR0.1
FX-CR-EDS-6-1.6X4XR0.1
FX-CR-EDS-6-1.8X4.5XR0.1
FX-CR-EDS-6-2X5XR0.1
FX-CR-EDS-6-2.5X5XR0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Actual effective length at work slope angle α (Le) 0.5°
(mm)
Actual effective length at work slope angle α (Le) 1°
(mm)
Actual effective length at work slope angle α (Le) 1.5°
(mm)
Actual effective length at work slope angle α (Le) 2°
(mm)
Actual effective length at work slope angle α (Le) 2.5°
(mm)
Actual effective length at work slope angle α (Le) 3°
(mm)
1 Piece(s)Available

8 Days or more

0.50.71.585457051.611.741.8722.142.28
1 Piece(s)Available

8 Days or more

0.60.91.885457061.861.921.992.072.152.23
1 Piece(s)Available

8 Days or more

0.81.22.485457082.482.562.662.762.862.98
1 Piece(s)Available

8 Days or more

11.52.585457102.582.672.772.852.983.1
1 Piece(s)Available

8 Days or more

1.21.8385457123.13.23.323.453.583.72
1 Piece(s)Available

8 Days or more

1.42.13.585457143.613.743.874.024.184.35
1 Piece(s)Available

8 Days or more

1.52.33.885457153.924.064.214.364.544.72
1 Piece(s)Available

8 Days or more

1.62.4485457164.134.274.434.594.774.97
1 Piece(s)Available

8 Days or more

1.82.74.585457184.654.814.985.175.375.59
1 Piece(s)Available

8 Days or more

23585457205.165.345.545.745.976.21
1 Piece(s)Available

8 Days or more

2.53.7585457255.165.345.545.745.976.21

Loading...

  1. 1

Basic Information

R Size(mm) 0.1 Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Model Radius Overall Length (L)(mm) 50 Link Diameter (d)(mm) 6
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)
Surface Treatment FX

Additional Products in this Category

Tech Support