(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Reduces chattering, and its long blade enables high-efficiency machining.
Flute Diameter (D)(φ) | 10 | Work Material | Aluminum / Copper | Flute Length (ℓ)(mm) | 40 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 4 | Model | Long-Neck Square | Coating | DLC |
Link Diameter (d)(mm) | 10 | Overall Length (L)(mm) | 90 | Processing Applications | Side / Groove |
Helix Angle (θ) | Variable lead | Coating Details | DLC | Shank diameter tolerance | h6 |
Torsion Angle details(°) | 44~46 | Outer Diameter Tolerance | ±0.010 |
Please check the type/dimensions/specifications of the part DLCVL4100-4D in the DLC Mill VL 4D DLCVL4-4D series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy