(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL VL Long Shank 1.5D GSXVLLS4-1.5D

GSX MILL VL Long Shank 1.5D GSXVLLS4-1.5D
  • Volume Discount

[Features]
· Minimizes chattering during machining on vertical walls or deep engraving, allowing highly efficient high quality machining to be performed.
· For steel.

PDF

Part Number

Configured Part Number is shown.

GSXVLLS4060-1.5D

Part Number
GSXVLLS4060-1.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 6 Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Cast Iron Flute Length (ℓ)(mm) 9
Number of Flutes(sheet) 4 Model Square Coating For General Steels (AlCrN, etc.)
Link Diameter (d)(mm) 6 Overall Length (L)(mm) 60 Length under neck ℓ2(mm) 30
Processing Applications Side Flute Shape Sharp Edge Helix Angle (θ) Variable lead
Coating Details GSXⅡ Shank diameter tolerance h6 Torsion Angle details(°) 38~43
Outer Diameter Tolerance 0.015~0 Neck diameter D1(mm) 5.8

Please check the type/dimensions/specifications of the part GSXVLLS4060-1.5D in the GSX MILL VL Long Shank 1.5D GSXVLLS4-1.5D series.

Additional Products in this Category

Tech Support