(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Square End Mill for Aluminum Machining, 2-Flute/2D Flute Length (Short) Model XEL-ALHEM2S

Carbide Square End Mill for Aluminum Machining, 2-Flute/2D Flute Length (Short) Model XEL-ALHEM2S

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Now offering an ultra-affordable aluminum processing end mills with outstanding machined surface accuracy (C-Value)

  • Non-Coated
  • Aluminum
  • 2 Flutes

Carbide Square End Mill for Aluminum Machining, 2-Flute/2D Flute Length (Short) Model:Related Image

Part Number
XEL-ALHEM2S0.5
XEL-ALHEM2S1
XEL-ALHEM2S1.5
XEL-ALHEM2S2
XEL-ALHEM2S2.5
XEL-ALHEM2S3
XEL-ALHEM2S4
XEL-ALHEM2S5
XEL-ALHEM2S6
XEL-ALHEM2S8
XEL-ALHEM2S10
XEL-ALHEM2S12
XEL-ALHEM2S16
XEL-ALHEM2S20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Figure
1 Piece(s)Available

8 Days or more

0.514401
1 Piece(s)Available

8 Days or more

124401
1 Piece(s)Available

8 Days or more

1.534401
1 Piece(s)Available

8 Days or more

244401
1 Piece(s)Available

8 Days or more

2.554401
1 Piece(s)Available

8 Days or more

366501
1 Piece(s)Available

8 Days or more

486501
1 Piece(s)Available

8 Days or more

5106551
1 Piece(s)Available

8 Days or more

6126552
1 Piece(s)Available

8 Days or more

8168652
1 Piece(s)Available

8 Days or more

102010752
1 Piece(s)Available

8 Days or more

122412802
1 Piece(s)Available

8 Days or more

1632161052
1 Piece(s)Available

8 Days or more

2040201102

Loading...

  1. 1

Specifications

Carbide Square End Mill for Aluminum Machining, 2-Flute/2D Flute Length (Short) Model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
XEL-ALHEM2S 0.5 1 40 4 1
1 2 40 4 1
1.5 3 40 4 1
2 4 40 4 1
2.5 5 40 4 1
3 6 50 6 1
4 8 50 6 1
5 10 55 6 1
6 12 55 6 2
8 16 65 8 2
10 20 75 10 2
12 24 80 12 2
16 32 105 16 2
20 40 110 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


A high-accuracy finish has been achieved by adopting a unique shape for the side face cutting edge to improve surface quality when machining aluminum.
 A sharp cutting edge that prevents the built-up edge that is unique to aluminum.
High-speed / high efficiency machining is possible with little chatter. 


Carbide Square End Mill for Aluminum Machining, 2-Flute/2D Flute Length (Short) Model:Related Image

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk Helix Angle (θ) Powerful Helix (45° to 60°)
Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02 ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support