(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-4.0

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-4.0
  • Volume Discount

[Product Specifications]
・Material-Co-HSS (cobalt high-speed steel), TiN coated
・Tip dia.…4.0
・Length…60
・Shank dia.…8

Part Number

Configured Part Number is shown.

EA824RA-4.0

Part Number
EA824RA-4.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RA-4.0 in the [TiN Coat] Co-HSS 2-Blade End Mill EA824RA-4.0 series.

Additional Products in this Category

Tech Support