(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Shank End Mill 2 Blades

Long Shank End Mill 2 Blades
  • Volume Discount

Long Shank for Deep Engraving
For complete product overview and details on Long Shank End Mill 2 Blades see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LS-2LF-3.0
LS-2LF-3.5
LS-2LF-4.0
LS-2LF-4.5
LS-2LF-5.0
LS-2LF-5.5
LS-2LF-6.0
LS-2LF-6.5
LS-2LF-7.0
LS-2LF-7.5
LS-2LF-8.0
LS-2LF-8.5
LS-2LF-9.0
LS-2LF-9.5
LS-2LF-10.0
LS-2LF-10.5
LS-2LF-11.0
LS-2LF-11.5
LS-2LF-12.0
LS-2LF-12.5
LS-2LF-13.0
LS-2LF-13.5
LS-2LF-14.0
LS-2LF-14.5
LS-2LF-15.0
LS-2LF-15.5
LS-2LF-16.0
LS-2LF-16.5
LS-2LF-17.0
LS-2LF-17.5
LS-2LF-18.0
LS-2LF-18.5
LS-2LF-19.0
LS-2LF-19.5
LS-2LF-20.0
LS-2LF-21.0
LS-2LF-22.0
LS-2LF-23.0
LS-2LF-24.0
LS-2LF-25.0
LS-2LF-26.0
LS-2LF-27.0
LS-2LF-28.0
LS-2LF-29.0
LS-2LF-30.0
LS-2LF-32.0
LS-2LF-33.0
LS-2LF-34.0
LS-2LF-35.0
LS-2LF-36.0
LS-2LF-38.0
LS-2LF-40.0
LS-2LF-42.0
LS-2LF-44.0
LS-2LF-45.0
LS-2LF-46.0
LS-2LF-48.0
LS-2LF-50.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape
1 Piece(s)Available

12 Days or more

3306100Sharp Edge
1 Piece(s)Available

8 Days or more

3.5306100Sharp Edge
1 Piece(s)Available

8 Days or more

4306100Sharp Edge
1 Piece(s)Available

8 Days or more

4.5306100Sharp Edge
1 Piece(s)Available

12 Days or more

5306100Sharp Edge
1 Piece(s)Available

8 Days or more

5.5306100Sharp Edge
1 Piece(s)Available

8 Days or more

6306120Sharp Edge
1 Piece(s)Available

12 Days or more

6.5306120Sharp Edge
1 Piece(s)Available

8 Days or more

7306120Sharp Edge
1 Piece(s)Available

8 Days or more

7.5356120Sharp Edge
1 Piece(s)Available

12 Days or more

8358120Sharp Edge
1 Piece(s)Available

8 Days or more

8.5408120Sharp Edge
1 Piece(s)Available

8 Days or more

9408120Sharp Edge
1 Piece(s)Available

12 Days or more

9.5408150Sharp Edge
1 Piece(s)Available

12 Days or more

104010150Sharp Edge
1 Piece(s)Available

8 Days or more

10.54510150C plane
1 Piece(s)Available

12 Days or more

114510150C plane
1 Piece(s)Available

12 Days or more

11.54510150C plane
1 Piece(s)Available

12 Days or more

124512150C plane
1 Piece(s)Available

8 Days or more

12.55012150C plane
1 Piece(s)Available

12 Days or more

135012150C plane
1 Piece(s)Available

8 Days or more

13.55012150C plane
1 Piece(s)Available

8 Days or more

145012150C plane
1 Piece(s)Available

8 Days or more

14.55512180C plane
1 Piece(s)Available

12 Days or more

155512180C plane
1 Piece(s)Available

8 Days or more

15.55512180C plane
1 Piece(s)Available

8 Days or more

165516180C plane
1 Piece(s)Available

8 Days or more

16.56016180C plane
1 Piece(s)Available

12 Days or more

176016180C plane
1 Piece(s)Available

12 Days or more

17.56016180C plane
1 Piece(s)Available

8 Days or more

186016180C plane
1 Piece(s)Available

8 Days or more

18.56516200C plane
1 Piece(s)Available

8 Days or more

196516200C plane
1 Piece(s)Available

8 Days or more

19.56516200C plane
1 Piece(s)Available

12 Days or more

206520200C plane
1 Piece(s)Available

8 Days or more

217020200C plane
1 Piece(s)Available

12 Days or more

227020200C plane
1 Piece(s)Available

8 Days or more

237520250C plane
1 Piece(s)Available

8 Days or more

247520250C plane
1 Piece(s)Available

8 Days or more

258025250C plane
1 Piece(s)Available

8 Days or more

268025250C plane
1 Piece(s)Available

8 Days or more

278525250C plane
1 Piece(s)Available

8 Days or more

288525250C plane
1 Piece(s)Available

8 Days or more

2910025250C plane
1 Piece(s)Available

8 Days or more

3010025250C plane
1 Piece(s)Available

8 Days or more

3210032300C plane
1 Piece(s)Available

8 Days or more

3310032300C plane
1 Piece(s)Available

8 Days or more

3410032300C plane
1 Piece(s)Available

8 Days or more

3510032300C plane
1 Piece(s)Available

8 Days or more

3610032300C plane
1 Piece(s)Available

8 Days or more

3810032300C plane
1 Piece(s)Available

8 Days or more

4010032300C plane
1 Piece(s)Available

8 Days or more

4210032300C plane
1 Piece(s)Available

8 Days or more

4410032300C plane
1 Piece(s)Available

8 Days or more

4512042300C plane
1 Piece(s)Available

8 Days or more

4612042300C plane
1 Piece(s)Available

8 Days or more

4812042300C plane
1 Piece(s)Available

8 Days or more

5012042300C plane

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS (SKH56) Processing Applications Plane / Side / Groove / Plunging (Z feed) Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Base-Blade Availability Available Blade diameter tolerance(mm) 0~-0.03
Center Hole None

Additional Products in this Category

Tech Support