(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3S End Mill, 6-Flute (Standard Blade)

3S End Mill, 6-Flute (Standard Blade)
  • Volume Discount

Side cutting and groove re-polishing are easy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6SF-50-32
6SF-50-42
6SF-51-32
6SF-51-42
6SF-52-32
6SF-52-42
6SF-53-32
6SF-53-42
6SF-54-32
6SF-54-42
6SF-55-32
6SF-55-42
6SF-56-32
6SF-56-42
6SF-57-32
6SF-57-42
6SF-58-32
6SF-58-42
6SF-59-32
6SF-59-42
6SF-60-32
6SF-60-42
6SF-61-32
6SF-61-42
6SF-62-32
6SF-62-42
6SF-63-32
6SF-63-42
6SF-64-32
6SF-64-42
6SF-65-32
6SF-65-42
6SF-66-32
6SF-66-42
6SF-67-32
6SF-67-42
6SF-68-32
6SF-68-42
6SF-69-32
6SF-69-42
6SF-70-32
6SF-70-42
6SF-75-32
6SF-75-42
6SF-80-32
6SF-80-42
6SF-85-32
6SF-85-42
6SF-90-32
6SF-90-42
6SF-95-32
6SF-95-42
6SF-100-32
6SF-100-42
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

507532160
1 Piece(s)Available

8 Days or more

507542170
1 Piece(s)Available

8 Days or more

517532160
1 Piece(s)Available

8 Days or more

517542170
1 Piece(s)Available

8 Days or more

527532160
1 Piece(s)Available

8 Days or more

527542170
1 Piece(s)Available

8 Days or more

537532160
1 Piece(s)Available

8 Days or more

537542170
1 Piece(s)Available

8 Days or more

547532160
1 Piece(s)Available

8 Days or more

547542170
1 Piece(s)Available

8 Days or more

557532160
1 Piece(s)Available

8 Days or more

557542170
1 Piece(s)Available

8 Days or more

567532160
1 Piece(s)Available

8 Days or more

567542170
1 Piece(s)Available

8 Days or more

577532160
1 Piece(s)Available

8 Days or more

577542170
1 Piece(s)Available

8 Days or more

587532160
1 Piece(s)Available

8 Days or more

587542170
1 Piece(s)Available

8 Days or more

597532160
1 Piece(s)Available

8 Days or more

597542170
1 Piece(s)Available

8 Days or more

607532160
1 Piece(s)Available

8 Days or more

607542170
1 Piece(s)Available

8 Days or more

618032165
1 Piece(s)Available

8 Days or more

618042175
1 Piece(s)Available

8 Days or more

628032165
1 Piece(s)Available

8 Days or more

628042175
1 Piece(s)Available

8 Days or more

638032165
1 Piece(s)Available

8 Days or more

638042175
1 Piece(s)Available

8 Days or more

648032165
1 Piece(s)Available

8 Days or more

648042175
1 Piece(s)Available

8 Days or more

658032165
1 Piece(s)Available

8 Days or more

658042175
1 Piece(s)Available

8 Days or more

668032165
1 Piece(s)Available

8 Days or more

668042175
1 Piece(s)Available

8 Days or more

678032165
1 Piece(s)Available

8 Days or more

678042175
1 Piece(s)Available

8 Days or more

688032165
1 Piece(s)Available

8 Days or more

688042175
1 Piece(s)Available

8 Days or more

698032165
1 Piece(s)Available

8 Days or more

698042175
1 Piece(s)Available

8 Days or more

708032165
1 Piece(s)Available

8 Days or more

708042175
1 Piece(s)Available

8 Days or more

758032180
1 Piece(s)Available

8 Days or more

758042180
1 Piece(s)Available

8 Days or more

808032180
1 Piece(s)Available

8 Days or more

808042180
1 Piece(s)Available

8 Days or more

858032180
1 Piece(s)Available

8 Days or more

858042180
1 Piece(s)Available

8 Days or more

908032180
1 Piece(s)Available

8 Days or more

908042180
1 Piece(s)Available

8 Days or more

958032180
1 Piece(s)Available

8 Days or more

958042180
1 Piece(s)Available

8 Days or more

1008032180
1 Piece(s)Available

8 Days or more

1008042180

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy Flute Shape Type Square Number of Flutes(sheet) 6
Tool Material Type Cobalt HSS (SKH56) Processing Applications Plane / Side / Groove Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Base-Blade Availability Available Blade diameter tolerance(mm) 0~+0.03
Blade tip shape C plane Center Hole Available

Additional Products in this Category

Tech Support