(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

P-VS2T P Coated 2-Flute Short Blade

P-VS2T P Coated 2-Flute Short Blade
  • Volume Discount

[Features]
· P coating provides excellent surface flatness and abrasion resistance.
· A 2-flute end mill for finish machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-VS2T-10.5
P-VS2T-20.5
P-VS2T-26
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

10.5221285
1 Piece(s)Available

10 Days or more

20.54520115
1 Piece(s)

10 Days or more

265025130

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating For General Steels (AlCrN, etc.)
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support