(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BS Handle Long 2-Flute End Mill LSLE-BS (SKH51)

BS Handle Long 2-Flute End Mill LSLE-BS (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
LSLE-BS10-60-BS7
LSLE-BS10-80-BS7
LSLE-BS10-100-BS7
LSLE-BS11-80-BS7
LSLE-BS11-100-BS7
LSLE-BS12-60-BS7
LSLE-BS12-80-BS7
LSLE-BS12-100-BS7
LSLE-BS12-120-BS7
LSLE-BS13-60-BS7
LSLE-BS13-80-BS7
LSLE-BS13-100-BS7
LSLE-BS14-60-BS7
LSLE-BS14-80-BS7
LSLE-BS14-100-BS7
LSLE-BS14-120-BS7
LSLE-BS15-60-BS7
LSLE-BS15-80-BS7
LSLE-BS15-100-BS7
LSLE-BS15-120-BS7
LSLE-BS16-60-BS7
LSLE-BS16-80-BS7
LSLE-BS16-100-BS7
LSLE-BS16-120-BS7
LSLE-BS17-60-BS7
LSLE-BS17-80-BS7
LSLE-BS17-100-BS7
LSLE-BS18-60-BS7
LSLE-BS18-80-BS7
LSLE-BS18-100-BS7
LSLE-BS18-120-BS7
LSLE-BS19-60-BS7
LSLE-BS19-80-BS7
LSLE-BS19-100-BS7
LSLE-BS20-60-BS7
LSLE-BS20-80-BS7
LSLE-BS20-100-BS7
LSLE-BS20-100-BS9
LSLE-BS20-120-BS7
LSLE-BS21-60-BS7
LSLE-BS21-80-BS7
LSLE-BS22-60-BS7
LSLE-BS22-80-BS7
LSLE-BS22-100-BS7
LSLE-BS23-60-BS7
LSLE-BS23-80-BS7
LSLE-BS24-60-BS7
LSLE-BS24-80-BS7
LSLE-BS25-60-BS7
LSLE-BS25-80-BS7
LSLE-BS25-80-BS9
LSLE-BS25-100-BS7
LSLE-BS25-100-BS9
LSLE-BS25-120-BS7
LSLE-BS25-120-BS9
LSLE-BS26-60-BS7
LSLE-BS26-80-BS7
LSLE-BS26-80-BS9
LSLE-BS26-100-BS7
LSLE-BS27-80-BS7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

1060162BS716292
1 Piece(s)Available

8 Days or more

1080182BS718292
1 Piece(s)Available

8 Days or more

10100202BS720292
1 Piece(s)Available

8 Days or more

1180182BS718292
1 Piece(s)Available

8 Days or more

11100202BS720292
1 Piece(s)Available

8 Days or more

1260162BS716292
1 Piece(s)Available

8 Days or more

1280182BS718292
1 Piece(s)Available

8 Days or more

12100202BS720292
1 Piece(s)Available

8 Days or more

12120222BS722292
1 Piece(s)Available

8 Days or more

1360162BS716292
1 Piece(s)Available

8 Days or more

1380182BS718292
1 Piece(s)Available

8 Days or more

13100202BS720292
1 Piece(s)Available

8 Days or more

1460162BS716292
1 Piece(s)Available

8 Days or more

1480182BS718292
1 Piece(s)Available

8 Days or more

14100202BS720292
1 Piece(s)Available

8 Days or more

14120222BS722292
1 Piece(s)Available

8 Days or more

1560162BS716292
1 Piece(s)Available

8 Days or more

1580182BS718292
1 Piece(s)Available

8 Days or more

15100202BS720292
1 Piece(s)Available

8 Days or more

15120222BS722292
1 Piece(s)Available

8 Days or more

1660162BS716292
1 Piece(s)Available

8 Days or more

1680182BS718292
1 Piece(s)Available

8 Days or more

16100202BS720292
1 Piece(s)Available

8 Days or more

16120222BS722292
1 Piece(s)Available

8 Days or more

1760162BS716292
1 Piece(s)Available

8 Days or more

1780182BS718292
1 Piece(s)Available

8 Days or more

17100202BS720292
1 Piece(s)Available

8 Days or more

1860162BS716292
1 Piece(s)Available

8 Days or more

1880182BS718292
1 Piece(s)Available

8 Days or more

18100202BS720292
1 Piece(s)Available

8 Days or more

18120222BS722292
1 Piece(s)Available

8 Days or more

1960162BS716292
1 Piece(s)Available

8 Days or more

1980182BS718292
1 Piece(s)Available

8 Days or more

19100202BS720292
1 Piece(s)Available

8 Days or more

2060162BS716292
1 Piece(s)Available

8 Days or more

2080182BS718292
1 Piece(s)Available

8 Days or more

20100202BS720292
1 Piece(s)Available

8 Days or more

20100233BS9233120
1 Piece(s)Available

8 Days or more

20120222BS722292
1 Piece(s)Available

8 Days or more

2160162BS716292
1 Piece(s)Available

8 Days or more

2180182BS718292
1 Piece(s)Available

8 Days or more

2260162BS716292
1 Piece(s)Available

8 Days or more

2280182BS718292
1 Piece(s)Available

8 Days or more

22100202BS720292
1 Piece(s)Available

8 Days or more

2360162BS716292
1 Piece(s)Available

8 Days or more

2380182BS718292
1 Piece(s)Available

8 Days or more

2460162BS716292
1 Piece(s)Available

8 Days or more

2480182BS718292
1 Piece(s)Available

8 Days or more

2560162BS716292
1 Piece(s)Available

8 Days or more

2580182BS718292
1 Piece(s)Available

8 Days or more

2580213BS9213120
1 Piece(s)Available

8 Days or more

25100202BS720292
1 Piece(s)Available

8 Days or more

25100233BS9233120
1 Piece(s)Available

8 Days or more

25120222BS722292
1 Piece(s)Available

8 Days or more

25120253BS9253120
1 Piece(s)Available

8 Days or more

2660162BS716292
1 Piece(s)Available

8 Days or more

2680182BS718292
1 Piece(s)Available

8 Days or more

2680213BS9213120
1 Piece(s)Available

8 Days or more

26100202BS720292
1 Piece(s)Available

8 Days or more

2780182BS718292

Loading...

Basic Information

Flute Shape Type Square Number of Flutes(sheet) 2 Tool Material Type High-speed steel
Coating Non-Coated

Additional Products in this Category

Tech Support