(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin End Spanner EA615A-13

Thin End Spanner EA615A-13
  • Volume Discount

【Product Specifications】
・Material-Chrome alloy steel
・Dim.(mm)…13
・T(mm)…3
・Length(mm)…131

Part Number

Configured Part Number is shown.

EA615A-13

Part Number
EA615A-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615A-13 in the Thin End Spanner EA615A-13 series.

Additional Products in this Category

Tech Support