(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Gear Wrench" (Flexible Combination Type)

"Gear Wrench" (Flexible Combination Type)
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· With beautiful hard chrome plating.
· The wrench has a non-slip design, firmly holding bolts and nuts.
· Adopts 72-tooth gears.
· The bend angle of the gear wrench handle can be adjusted between 0 and 180° so obstacle avoidance while working is possible.

Part Number

Configured Part Number is shown.

Part Number
TGR-C8F
TGR-C13F
TGR-C17F
TGR-C19F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

12787.44.7279-494250g
1 Piece(s)Available

8 Days or more

154138.46.6279-4993100g
1 Piece(s)Available

8 Days or more

1901710.07.9279-5035180g
1 Piece(s)Available

8 Days or more

2151911.58.7279-5051250g

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support