(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Type Hook Wrench EA613XP-1

Pin-Type Hook Wrench EA613XP-1
  • Volume Discount

[Product Specifications]
・Material-Special steel
・Square drive-1/2
・Use this in combination with a handle with the same square drive.
・Nut OD…35 to 60mm
・Pin dia.…4mm

Part Number

Configured Part Number is shown.

EA613XP-1

Part Number
EA613XP-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XP-1 in the Pin-Type Hook Wrench EA613XP-1 series.

Additional Products in this Category

Tech Support