(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-Ended Ratchet Wrench (High-Strength), Cation Electrodeposition-Coated

Single-Ended Ratchet Wrench (High-Strength), Cation Electrodeposition-Coated
  • Volume Discount

Safety rope mounting hole is provided for sizes above a nominal 17.

Part Number

Configured Part Number is shown.

Part Number
RH10
RH12
RH13
RH14
RH17
RH19
RH21
RH22
RH26
RH27
RH32
RH36
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

22510130
1 Piece(s)Available

8 Days or more

22512130
1 Piece(s)Available

7 Days or more

22513140
1 Piece(s)Available

7 Days or more

22514140
1 Piece(s)Available

8 Days or more

29017270
1 Piece(s)Available

8 Days or more

29019280
1 Piece(s)Available

8 Days or more

33521410
1 Piece(s)Available

8 Days or more

33522420
1 Piece(s)Available

8 Days or more

35526520
1 Piece(s)Available

8 Days or more

35527520
1 Piece(s)Available

7 Days or more

40032920
1 Piece(s)Available

8 Days or more

445361350

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Supplement 1 Flip the Sides to Switch Between Forward and Reverse Operation Supplement 2 Rough pitch of socket gear enables rapid tightening.

Additional Products in this Category

Tech Support