(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin End Spanner EA615A-12

Thin End Spanner EA615A-12
  • Volume Discount

【Product Specifications】
・Material-Chrome alloy steel
・Dim.(mm)…12
・T(mm)…3
・Length(mm)…116

Part Number

Configured Part Number is shown.

EA615A-12

Part Number
EA615A-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615A-12 in the Thin End Spanner EA615A-12 series.

Additional Products in this Category

Tech Support