(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge pin wrench (pin fixed type) EA613XS (EA613XS-2)

Hinge pin wrench (pin fixed type) EA613XS EA613XS-2
  • Volume Discount

Model: EA613XS-1, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 18- 40 mm/3.0 mm hinge pin wrench
Model: EA613XS-2, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 18- 40 mm/4.0 mm hinge pin wrench
Model: EA613XS-3, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 40- 80 mm/4.0 mm hinge pin wrench
Model: EA613XS-5, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 40- 80 mm/6.0 mm hinge pin wrench
Model: EA613XS-8,, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench product name: 80-125mm/8.0 mm hinge pin wrench
Model: EA613XS-9, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 125-200mm/8 mm hinge pin wrench
Model: EA613XS-10, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 125-200mm/10mm hinge pin wrench

Part Number

Configured Part Number is shown.

EA613XS-2

Part Number
EA613XS-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Pin Diameter (mm) Weight (g) Pin Open (mm) JAN code
1 Piece(s)Available

9 Days or more

15049018 to 404518340869974

Loading...

  1. 1

Basic Information

Model Hook Wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Materials Special steel

Please check the type/dimensions/specifications of the part EA613XS-2 in the Hinge pin wrench (pin fixed type) EA613XS series.

Products like this...

Part Number
EA613XS-1
EA613XS-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Pin Diameter (mm) Weight (g) Pin Open (mm) JAN code
1 Piece(s)Available

8 Days or more

15039018 to 404518340869967
1 Piece(s)Available

8 Days or more

220624540 to 804518340870000

Additional Products in this Category

Tech Support