(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Wrenches - Box Offset Type, Ultra Long, M160

Wrenches - Box Offset Type, Ultra Long, M160

Click this image to zoom it.

Move the mouse over the image to zoom

  • M160-22X24
  • M1603
  • Volume Discount

[Features]
· Long type that's convenient for deep places or work that requires large torque.
· KTC unique Power Fit has been adopted.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
M160-12X14
M160-14X17
M160-22X24
M160-27X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

33012×14373-6024120
1 Piece(s)Available

8 Days or more

37014×17373-6041240
1 Piece(s)Available

8 Days or more

43522×24373-6067540
1 Piece(s)Available

8 Days or more

55027×30373-60751118

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support