(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The combination wrench combines the speed of the wrench and the strength of the offset wrench. It is a functional tool that plays dual roles, where temporary tightening is performed on the wrench side and final tightening on the offset side
Model | Combination | Ratchet Mechanism | NA | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 180 | Offset Angle(°) | 15 | Two-sided Width Size(mm) | 15 |
Single Item / Set | Single Item | Wrench offset width DB (D1 size)(mm) | 32.5 | Wrench offset width DB (D2 size)(mm) | 23 |
Wrench offset thick DB (T1 size)(mm) | 6.7 | Wrench offset thick DB (T2 size)(mm) | 9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy