(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model : Double-ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Included
•Two-sided Width Size : 10+ù12, 11+ù13, 12+ù14, 14+ù17, 17+ù19, 8+ù10
•Single Item / Set : Single Item
For complete product overview and details on Double Flex Ratchet R, see the sections below:
Part Number |
---|
4977292256261 |
4977292256278 |
4977292256285 |
Loading...
Model | Double-ended offset wrench | Ratchet Mechanism | Available | Swing Head (Flex) | Available |
---|---|---|---|---|---|
Single Item / Set | Single Item | Product Depth(mm) | 10 | Application | For hexagon bolt/nut tightening and loosening work. |
Function 1 | Equipped with a ratchet function on the head to enable continuous rotation without detaching from the bolt or nut. | Function 2 | Final tightening is possible. | Function 3 | Since both heads swing 180 degrees, it can be used in a wide range of applications. |
Notes 1 | Please use within the operating torque range. May fracture if used when overtorqued. | Notes 2 | Use the bolts and nuts that match the size and avoid slanted or shallow fastening. | Notes 3 | Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. |
Other 1 | Do not use it for anything other than the intended purpose and applications. | Number of Gears | 72 Threads (5-Degree Feed Angle) | Material | Chrome Vanadium Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy