(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Hook Wrench EA613XA-3

Universal Hook Wrench EA613XA-3
  • Volume Discount

【Product Specifications】
・Material-Quenched special steel
・Nut OD…95 to 165mm
・Overall length…335mm

Part Number

Configured Part Number is shown.

EA613XA-3

Part Number
EA613XA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XA-3 in the Universal Hook Wrench EA613XA-3 series.

Additional Products in this Category

Tech Support