(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Ratchet

Angle Ratchet
  • Volume Discount

•Model : Plate Ratchet Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 11+ù13, 12+ù14, 14+ù17, 17+ù19, 19+ù21, 6+ù8, 8+ù10
•Single Item / Set : Single Item
For complete product overview and details on Angle Ratchet, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
4977292292870
4977292292887
4977292292900
4977292292917
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Product Width
(mm)
Mass
(g)
Number of Gears
1 Piece(s)Available

8 Days or more

14010×12328020 peaks (feed angle: 18 degrees)
1 Piece(s)Available

10 Days or more

16511×133514018 Threads (20-Degree Feed Angle)
1 Piece(s)Available

8 Days or more

19514×174524020 peaks (feed angle: 18 degrees)
1 Piece(s)Available

8 Days or more

19517×194822020 peaks (feed angle: 18 degrees)

Loading...

  1. 1

Basic Information

Model Plate Ratchet Wrench Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Product Depth(mm) 10 Application For hexagon bolt/nut tightening and loosening work.
Function 1 The left/right rotation switch can be instantly operated with one finger. Function 2 Ratchet wrench with a rising angle of 30 degrees. Notes 1 This is for temporary tightening. If too much force is used, it may cause damage.
Notes 2 Use the bolts and nuts that match the size and avoid slanted or shallow fastening. Notes 3 Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. Other 1 Do not use it for anything other than the intended purpose and applications.
Specification 1 For temporary tightening

Additional Products in this Category

Tech Support