(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minor Diamondmeter Spanner EA615AL

Minor Diamondmeter Spanner EA615AL
  • Volume Discount

[Product Specifications]
…Dim.-2.5, 3.0, 3.2, 4.0, 5.0, 5.5, 6.0, 7.0mm (8 pcs)
・Handle length-71mm
・Set length-101 to 103mm
・Material-Steel

Part Number

Configured Part Number is shown.

EA615AL

Part Number
EA615AL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AL in the Minor Diamondmeter Spanner EA615AL series.

Additional Products in this Category

Tech Support