(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Combination Wrench EA614HR

Ratchet Combination Wrench EA614HR
  • Volume Discount

[Product Specifications]
・Material-Tool steel
・12 Points.
・With tool case
・Special shape allowing nut to be tightened without removing open end wrench.
・Size(mm)-8, 10, 12, 13, 14, 17, 19

Part Number

Configured Part Number is shown.

EA614HR

Part Number
EA614HR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614HR in the Ratchet Combination Wrench EA614HR series.

Additional Products in this Category

Tech Support