(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open End Ratchet Wrench EA602AJ-10

Open End Ratchet Wrench EA602AJ-10
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Size-17x19mm
・Length-312mm

Part Number

Configured Part Number is shown.

EA602AJ-10

Part Number
EA602AJ-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AJ-10 in the Open End Ratchet Wrench EA602AJ-10 series.

Additional Products in this Category

Tech Support