(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

32-100/46-102mm Inside & Outside Combination Snap Ring Pliers EA590HC-3

32-100/46-102mm Inside & Outside Combination Snap Ring Pliers EA590HC-3
  • Volume Discount

【Product Specifications】
・Full length-230mm Shaft: 32 to 102mm. Hole: For 46 to 102mm
・Supplied tips-15° x 3 dim., 90° tip x 3 dim.
・With ratchet mechanism
・Tip dia.-2.3, 2.7, 3.0mm
・Name-Body

Part Number

Configured Part Number is shown.

EA590HC-3

Part Number
EA590HC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support