(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Pliers

Long Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Overall Length : Approximately 275, Approximately 285
For complete product overview and details on Long Pliers, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
ELP-1
ELP-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Supplement 1 Supplement 2
1 Piece(s)Available

8 Days or more

Approximately 28528013300Flat-
1 Piece(s)Available

8 Days or more

Approximately 27527525320AngleAngle: 45 Degrees

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Main body: option Main Body
Application Gripping, Bending Work Function 1 Can Be Used for a Wide Range of Tasks from Fine to Regular Work Function 2 Uses an easy-gripping grip to which force can be easily applied
Material 1 Carbon tool steel Notes 1 Do not use anything that has an electric current flowing through it. Notes 2 Do not use as a hammer replacement. Do not hit with a hammer, etc. Do not use as a lever.
Notes 3 Please wear protective glasses when working. Please do not us for purposes other than that for which the product is intended. Product Width(mm) 60

Additional Products in this Category

Tech Support