(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Bent-Nose without Serrations, Elastomer Grip, P-12

Pliers - Bent-Nose without Serrations, Elastomer Grip, P-12
  • Volume Discount

Longnose pliers with curved tips that are suitable for narrow spaces and precision work.
[Features]
· The elastomer grip makes it ideal for working for extended periods.
· The tip of the longnose pliers is not only thin but is bent at 60 degrees.
[Applications]
· Ideal for detailed work and work in places where parts are densely concentrated.
· Curved tip type that is ideal for precision work in deep and narrow places.

PDF

Part Number

Configured Part Number is shown.

P-12

 
Part Number
P-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 159
With or without spring NA Main body: option Main Body Weight(g) 115
Supplementary explanation For precision work in deep places

Please check the type/dimensions/specifications of the part P-12 in the Pliers - Bent-Nose without Serrations, Elastomer Grip, P-12 series.

Additional Products in this Category

Tech Support