(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anguillus Screw

Anguillus Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Anguillus Screw, see the sections below:

Part Number

Configured Part Number is shown.

NA175

Part Number
NA175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 175
Screw Size Adapted to Tip Gripper Screw Head φ8 mm or Less (Pan: M2 to M4, Truss M2 to M3) Main body: option Main Body Weight(g) 150

Please check the type/dimensions/specifications of the part NA175 in the Anguillus Screw series.

Additional Products in this Category

Tech Support