(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phosphor, Copper Solder (BCUP-2) EA307-1.6

Phosphor, Copper Solder (BCUP-2) EA307-1.6
  • Volume Discount

【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…1.6mm
・Brazing temperature…735 to 845℃

Part Number

Configured Part Number is shown.

EA307-1.6

Part Number
EA307-1.6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support