(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Stand

Support Stand
  • Volume Discount

•Product Model: Brazing Supplies
•Trusco Code: 376-9313
•Mass (g): 50
•Feature 1: An essential item for soldering small items.
•Feature 2: Swivels and can be fastened 360°C.

Part Number

Configured Part Number is shown.

RZ-300

Part Number
RZ-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Product for brazing Trusco Code 376-9313 Mass(g) 50
Pole Height(mm) 125 Clip Width (mm) 120 Features 1 An essential item for soldering small items.
Features 2 Swivels and can be fastened 360°C.

Please check the type/dimensions/specifications of the part RZ-300 in the Support Stand series.

Additional Products in this Category

Tech Support