(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silver Brazing Rods【5 Pieces Per Package】

Silver Brazing Rods
  • Volume Discount

[Features]
· Features outstanding heat resistance and shock resistance.
· Does not contain cadmium.
[Applications]
· For different metal brazing of steel, brass, stainless steel, silver, and copper.

Part Number

Configured Part Number is shown.

TRZ-08-500

Part Number
TRZ-08-500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Brazing Material Wire Diameter(mm) 0.8 Length(mm) 500
Melting Point(°C) 780 Tensile Strength(N/mm 2 ) 539 Trusco Code 329-1499
Mass(g/bag) 12 The Number of each bag(Book) 5 Features 1 Features outstanding heat resistance and shock resistance.
Features 2 Does not contain cadmium. Application For steel, brass, stainless steel, silver, copper different metal soldering Material Contains 40% silver
Caution Be sure to use the silver-soldering flux (TRZ-200) without fail.

Additional Products in this Category

Tech Support