(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brazing Material (with Flux)【1-3 Pieces Per Package】

Brazing Material (with Flux)
  • Volume Discount

[Features]
It is a brazing material that makes it easy to join metals together.
It is cadmium-free and suitable for a variety of applications.

Part Number

Configured Part Number is shown.

Part Number
RZ-110
RZ-111
RZ-112
RZ-113
RZ-114
RZ-117
RZ-118
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Wire Diameter
(mm)
Melting Point
(°C)
Tensile Strength
(N/mm 2 )
Details Type JAN Code Trusco Code Mass
(g)
Material

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

1745441General use silver brazing with flux4953571119007436-110526-

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

2580245Aluminum Hard Solder with Flux4953571119014436-111323-

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.6735294Phosphorus Copper Brazed, with Flux4953571119021436-112123-

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

2380245Aluminum Solder with Flux4953571119038436-113023-
1 Piece(s)Available

8 Days or more

0.1×10650441Sheet metal brazing material with flux4953571119045436-114823-

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.8650441Silver Brazing, Includes Flux for Crafts4953571119076436-115623-

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.2780539High Strength Silver Solder with Flux4953571119083436-116423Contains 40% silver

Loading...

  1. 1

Basic Information

Product Model Brazing Material Length(mm) 300 Features Brazing material that can easily join metals.
Application For different metal soldering. For steel, brass, stainless steel, silver, copper different metal soldering.

Additional Products in this Category

Tech Support