(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brazing Material【2-5 Pieces Per Package】

Brazing Material

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Application: For different metal soldering.
Feature: Brazing material that can easily join metals.
Length: 300
Product Model: Brazing Material
For complete product overview and details on Brazing Material see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RZ-100
RZ-108
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Wire Diameter
(mm)
Melting Point
(°C)
Tensile Strength
(N/mm 2 )
Details Type Quantity/Pack
(pc.)
Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1745441General use silver brazing5376-916023

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.6780539High Strength Silver Solder2376-922425

Loading...

  1. 1

Basic Information

Product Model Brazing Material Length(mm) 300 Features Brazing material that can easily join metals.
Application For different metal soldering.

Additional Products in this Category

Tech Support