(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dedicated Tool, Sandpaper Disc (Glue Treatment on Back) Paper Base Type【100 Pieces Per Package】

Dedicated Tool, Sandpaper Disc (Glue Treatment on Back) Paper Base Type
  • Volume Discount

[Features]
Nakanishi AN Grinder is capable of a wide variety of machining from cutting to grinding, polishing and lapping with abundant tools.
· For dry type: For dry use on metal, woodworking, painted surfaces and putty polishing (apply anti-clogging agent).

Part Number

Configured Part Number is shown.

64215

Part Number
64215
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

58 Days or more

Loading...

  1. 1

Basic Information

Major Diameter(mm) φ21 Particle Size(#) #320

Please check the type/dimensions/specifications of the part 64215 in the Dedicated Tool, Sandpaper Disc (Glue Treatment on Back) Paper Base Type series.

Additional Products in this Category

Tech Support